Hydraulic Pressure/Vacuum Relief Valves - H1 / HM1 Series | Product Series

Filter by

    No filters selected

Cracking Pressure (psi)

Connection Thread Size (inch)

Special Options

Thread Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Pressure/Vacuum Relief Valves  - H1 / HM1 Series Hydraulic Pressure/Vacuum Relief Valves  - H1 / HM1 Series

Hydraulic Pressure/Vacuum Relief Valves - H1 / HM1 Series

Parker's pressure/vacuum relief valves are designed for use with pressurized reservoirs to prevent pump cavitation by maintaining positive tank pressure and filtering incoming air.

Technical Specifications

  • For Fluid Type: Hydraulic
  • Maximum Operating Pressure: 60 psi
  • Filter Type: Bronze, 10 micron
  • Maximum Operating Temperature: -40 °F
  • Actuation Type: Mechanical
  • Minimum Operating Temperature: 250 °F
  • Pressure Control Range: 5 to 50 psi
  • Maximum Flow Rate: N/A gal/min
  • Vacuum Relief Pressure: 0.3 psi
  • Seal Material: Elastomeric
  • Body Material: Steel
Safety Warning

Full Product Description

H1 - HM1 Series Pressure/Vacuum Relief Valves are used to maintain positive pressure in hydraulic reservoirs. The compact size, reusable bronze filter and high flow characteristics make this valve a popular choice. The HM1 version offers the same features and characteristics as the H1 Series with the option of a manual over ride function. This feature allows the operator to relieve the reservoir pressure before opening the tank for refilling, inspection or servicing. The H1 - HM1 Series are available in a wide range of pressure relief settings from 5 psi to 50 psi (in 5 psi increments) and a vacuum relief setting of 0.3 psi.

Technical Characteristics:
• Pressure Relief Setting Options (psi): 5, 10, 15, 20, 25, 30, 35, 40, 45, 50
• Vacuum Relief Setting (psi): 0.3
• Filter: 10 micron, nominal
• Filter Type: Bronze - reusable
• Thread Sizes: 3/8"", 1/2"", 3/4"", 1""
• Port Ends: Male pipe thread, Male O-ring Boss - SAE threads
• HM1 version: Manual pressure relief button

Markets:  
• General Hydraulics
• Industrial
• Construction
• Agriculture

Features/Benefits:  
• Combines the functionality of two valves and a filter in one unit
• Bronze filter can be easily removed to be cleaned and reused
• Compact size
• High flow
• Wide variety of pressure relief settings
• HM1 has a manual pressure relief button

Applications:  
• Hydraulic tanks and reservoirs

Related Documents

×
Products Cracking Pressure (psi) Connection Thread Size (inch) Special Options Thread Type
H1-02-12MP 2 3/4 - 14 na Male NPTF
H1-05-12MP 5 3/4 - 14 na Male NPTF
H1-05-16MP 5 1 - 11 1/2 na Male NPTF
H1-05-6MP 5 3/8 - 18 na Male NPTF
H1-20-12MP 20 3/4 - 14 na Male NPTF
H1-30-12MP 30 3/4 - 14 na Male NPTF
HM1-05-12MP 5 3/4 - 14 Manual pressure relief button Male NPTF
HM1-10-12MP 10 3/4 - 14 Manual pressure relief button Male NPTF
HM1-10-6MP 10 3/8 - 18 Manual pressure relief button Male NPTF
HM1-15-12MP 15 3/4 - 14 Manual pressure relief button Male NPTF

687541
687539