Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
BEVCHECK and BEVCHECK PLUS instruments provide an easy and accurate way of monitoring the condition of critical membrane filter systems used in beverage processing.
BEVCHECK PLUS is an easy to use, portable unit that uses compressed gas to accurately measure the pressure decay
or diffusional flow of test filters, returning either a pass or fail result indicating if the filter system is fit for purpose.
BEVCHECK PLUS is a fully automated machine requiring little operator input in order to accurately measure
membrane filter integrity. Once the test program is
selected, the unit will automatically achieve the required
stabilisation pressure, perform the test, print the results
(if selected) and release system pressure.
Programming of the unit and management of the test data can be done using the unit interface or with a PC running the WinFilter 3.0 software.
With IP53 splash proof protection, long-life battery and robust construction, the BEVCHECK is perfectly suited to demands of beverage production facilities.
No CAD files available
Milton
Parker Canada Division
160 Chisholm Drive
Milton, ON
Canada
L9T 3G9
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.