Wireless SensoNODE™Blue Sensors with Voice of the Machine™ Mobile App - Route-based Condition Monitoring | Product Series

Filter by

    No filters selected

Application

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Wireless SensoNODE™Blue Sensors with Voice of the Machine™ Mobile App - Route-based Condition Monitoring

Wireless SensoNODE™Blue Sensors with Voice of the Machine™ Mobile App - Route-based Condition Monitoring OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Application: Pressure, Temperature, or Humidity
  • Pressure Measurement Range: 0 to 8700 psi, 0 to 600 bar
  • Temperature Measurement Range: -40 to 257 °F, -40 to 125 °C
  • Humidity Measurement Range: 0 to 100% %
  • Port Connection: 1/4 inch NPTF male thread, -4 SAE male thread, Spectrum Series Quick Coupler, EMA Series Coupler, PD Series Coupler, or Clamp
  • Seal Material: Fluorocarbon, Nitrile, or Fluorocarbon and Nitrile
  • Housing Material: Polycarbonate or Nylon
  • Wetted Material: 17-4 Stainless Steel, Stainless, or Brass
  • Ingress Protection Rating: IP65
  • Power Supply Voltage: CR123A Battery (Panasonic is recommended brand)
  • Specifications Met: FCC, IC, or CE
Safety Warning

Full Product Description

Parker’s SensoNODE Blue Sensors along with Voice of the Machine (VoM) Industrial Mobile App provides a route-based condition monitoring solution for predictive maintenance across multiple applications and industries. The SensoNODE Bluetooth-powered sensors catch performance fluctuations and transmit them through the Voice of the Machine Mobile App, which records the data in both real-time and tracks historic trends.



By monitoring assets and tracking data, users can employ predictive maintenance routines that allow them to address even the smallest issue before it snowballs into a serious problem.



Benefits of condition monitoring for preventative maintenance include:

• Identify issues before they escalate

• Reduce downtime

• Decrease maintenance costs

• Avoid dangerous situations

• Improve labor efficiency

• Record accurate analytics for better decision-making



SensoNODE Blue is Parker’s series of Bluetooth-powered sensors. Compact, energy-efficient, and wireless, they are designed to provide simple and useful solutions for route-based diagnostic and condition monitoring applications. SensoNODE monitors assets for changes in pressure, temperature, and humidity, to help predict problems and prevent downtime.



SensoNODE Blue Features/Benefits:

• Consistent and accurate readings for Vacuum, Pressure, Temperature, & Humidity

• Easy installation – no network required

• Wireless installation eliminates challenges of wired systems

• No external power source required

• Ultra-low battery consumption for up to five years of battery life (not continuous use)

• Compact, lightweight design

• Sealed sensor housing is ideal in harsh environments

• LED indicators aid in identifying sensor status

• Each sensor is uniquely identifiable for association with assets or processes

• Bluetooth® Smart Technology is compatible with mobile devices



Voice of the Machine (VoM) Industrial Mobile App allows access to the diagnostic data and analytics transmitted by SensoNODE sensors. VoM Industrial Mobile App compiles the data and presents it in a way that makes sense to a user’s operation, allowing them to track data in real-time and historic trends, and receive user-defined alerts for unexpected condition changes that may damage assets.



Voice of the Machine (VoM) Industrial Mobile App Features/Benefits:

• Measurements delivered to your mobile device

• Easy-to-use interface

• Customizable dashboards

• Mapping function

• Custom alarm thresholds of measurement (min/max)

• Alerts when outside of defined thresholds

• Name sensors to be easily identifiable

• Easy-to-understand trend charts

• Multiple users can access data from their mobile devices

• Export data for analysis, sharing, and record retention



Applications:

• Industrial in-plant equipment

• Injection molding equipment

• Solar panel maintenance

• Metal fabrication equipment

• Power generation plants

• Rotary machine maintenance

Products Application Port Connection
SNT-0-B-CL-KB Temperature NA
SNHT4-10-B-4MP Humidity 1/4” Male NPTF
SNPT4-1-B-4MP Pressure & Temperature 1/4” Male NPTF
SNPT4-10-B-4MP Pressure & Temperature 1/4” Male NPTF
SNPT4-100-B-4MO Pressure & Temperature -4 SAE Male
SNPT4-100-B-4MO-EMA Pressure & Temperature EMA
SNPT4-100-B-4MO-PD Pressure & Temperature PD
SNPT4-250-B-4MO Pressure & Temperature -4 SAE Male
SNPT4-250-B-4MO-EMA Pressure & Temperature EMA
SNPT4-250-B-4MO-PD Pressure & Temperature PD
SNPT4-400-B-4MO Pressure & Temperature -4 SAE Male
SNPT4-400-B-4MO-EMA Pressure & Temperature EMA
SNPT4-400-B-4MO-PD Pressure & Temperature PD
SNPT4-600-B-4MO Pressure & Temperature -4 SAE Male
SNPT4-600-B-4MO-EMA Pressure & Temperature EMA
SNT4-0-B-FT Temperature NA
SNT4-100-B-4MO-0335 Temperature -4 SAE Male/Probe
SNT4-100-B-4MP-0335 Temperature 1/4” Male NPTF/Probe
SNT4-700-B-4MO Temperature -4 SAE Male
SNT4-700-B-4MP Temperature 1/4” Male NPTF

687541
687539