560V Series Power Take-Off | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
560V Series Power Take-Off

560V Series Power Take-Off OBSOLETE

This PTO is obsolete. Chelsea 560V Series Power Take-Off (PTO) integral vane pump design incorporates the Parker Denison T6C family. This series was available with pump flows from 3.4 to 31.7 at 1200 RPM and has excellent pressure ranges up to 3500 PSI.

Description complète du produit

Chelsea developed this rear mounted PTO to feature an integrated vane pump for CAT CX transmissions. The vane pump design was based on the Parker Denison T6C family that provides 3.4 to 31.7 GPMs of flow at 1200 RPM and had excellent pressure ranges up to 3500 PSI continuous. The robust design of the Chelsea 560V Series Power Take-Off (PTO) clutch pack provided a continuous duty torque rating of 335 lbs-ft. Both the main PTO housing and the suction and pressure ports on the pump could be rotated to provide maximum clearance.

Markets:
• Oil & Gas
• Water Drilling
• Aerial
• Other Mobile

Features/Benefits:
• Single Continuous Duty Torque Rating
• Quiet Operation
• Supports Pump Weight up to 71 lbs - No Pump Bracket Required
• Two Year Warranty

Applications:
• Dump Trucks
• Service Vehicles
• Tow and Recovery
• Truck Mounted Cranes
• Oil Field Operations

Documents annexes

×

687541
234075