Créez votre compte Parker aujourd'hui !
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.
Les systèmes de ventilation de carter Racor empêchent l'obstruction des composants du moteur (turbocompresseurs et refroidisseurs) en supprimant la contamination à l'huile des gaz dérivés. Disponibles en configuration ouverte (CV) ou fermée (CCV).
| Produits | Type/configuration | Sortie maximale | Débit maximal | Fonction | Taux de filtration | Emplacement de l'entrée |
|---|---|---|---|---|---|---|
| CCV8001-10R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV8001-10L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV8001-08R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Right |
| CCV8001-08L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Left |
| CCV8000-10R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | Ultra | Right |
| CCV8000-10L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | Ultra | Left |
| CCV8000-08R | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | High | Right |
| CCV8000-08L | Closed System | 1600 HP / 1200 kW | 40 cfm / 1.13 m3/m | Bypass Assembly | High | Left |
| CCV6001-10R | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV6001-10L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV6001-08L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | High | Left |
| CCV6000-10R | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | Ultra | Right |
| CCV6000-10L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | Ultra | Left |
| CCV6000-08R | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | High | Right |
| CCV6000-08L | Closed System | 800 HP / 600 kW | 20 cfm / 0.57 m3/m | Bypass Assembly | High | Left |
| CCV4501-10R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV4501-10L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV4501-08R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Right |
| CCV4501-08L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Left |
| CCV4500-10R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | Ultra | Right |
| CCV4500-10L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | Ultra | Left |
| CCV4500-08R | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | High | Right |
| CCV4500-08L | Closed System | 400 HP / 300 kW | 10 cfm / 0.28 m3/m | Bypass Assembly | High | Left |
| CCV1500-04 | Closed System | 40 HP / 30 kW | 1 cfm / 0.03 m3/m | Intermittent Duty | Low | N/A |
| CCV12001-10R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | Ultra | Right |
| CCV12001-10L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | Ultra | Left |
| CCV12001-08R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Right |
| CCV12001-08L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Left |
| CCV12000-10R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | Ultra | Right |
| CCV12000-10L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | Ultra | Left |
| CCV12000-08R | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | High | Right |
| CCV12000-08L | Closed System | 2000 HP / 1490 kW | 50 cfm / 1.42 m3/m | Bypass Assembly | High | Left |
| CV4501-08L | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Left |
| CV4501-08R | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | High | Right |
| CV6001-08L | Open System | 400 HP / 300 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | High | Left |
| CV6001-08R | Open System | 400 HP / 300 kW | 20 cfm / 0.57 m3/m | Non-Bypass Assembly | High | Right |
| CV8001-08L | Open System | 800 HP / 600 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Left |
| CV8001-08R | Open System | 800 HP / 600 kW | 40 cfm / 1.13 m3/m | Non-Bypass Assembly | High | Right |
| CV12001-08R | Open System | 1000HP / 746 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Right |
| CV12001-08L | Open System | 1000HP / 746 kW | 50 cfm / 1.42 m3/m | Non-Bypass Assembly | High | Left |
| CV4501-04L | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Low | Left |
| CV4501-04R | Open System | 200HP / 149 kW | 10 cfm / 0.28 m3/m | Non-Bypass Assembly | Low | Right |