Custom Engineered S-Seals | Série de produits

Filtrer par

    Aucun filtre slectionn

Famille de polymères

Duromètre

Température de service minimale (F)

Température de service maximale (F)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Custom Engineered S-Seals

Custom Engineered S-Seals

Custom engineered S-Seals are designed for today's high temperature high pressure oil & gas applications.

Caractéristiques techniques

  • Options de matériaux polymères : Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Fluorocarbon Rubber (FKM, FPM), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Duromètre : 90 Shore A
Safety Warning

Description complète du produit

Parker Hannifin is the premier designer of custom S-Seals for Oil & Gas equipment – and the only one to offer S-Seals from 1/2” to 60” in diameter. Utilizing Parker's suite of elastomers certified to API, NORSOK, TOTAL and NACE standards, our engineers can design custom sealing solutions for specific OEM equipment. We can perform failure analysis and validate seal performance using state of the art computer modeling and rigorous bench testing. And Parker can provide “24/7” technical support during critical rig down situations.

Our custom engineered S-Seal designs feature:
• Ability to withstand pressures to 20,000 psi and temperatures to 350°F
• Single-piece design means easier installation and maintenance
• Integrated anti-extrusion garter springs which eliminate risk of incorrectly installed back-up rings
• Custom engineered to fit existing grooves
• Available for both static and dynamic applications

Size range: ½” to 60” in diameter

Materials:
Elastomers. Parker S-Seal elastomers are qualified to API 6A FF/HH (10% sour gas) and meet additional certifications which may include API 16C PR2, NORSOK, TOTAL and NACE TM0192-2003. S-Seals are available in the following materials:
• N4007A95 HNBR, Temp: -25F / +300F
• N4031A85 (KA183-85) HNBR, Temp: -50F / +300F
• N4035A80 HNBR, Temp: -20F / +300F
• N4039A90 (RH1170-90) HNBR, Temp: -20F / +300F
• V1238-95 FKM, Temp: -15F / +400F
• VG109-90 FKM, Temp: -49F / +400F
• RV1121-90 FKM, Temp: -15F / +400F
• V1041A85 AFLAS®, Temp: -15F / +450F

Garter Springs. Available garter spring materials include:
• PEEK
• Stainless Steel
• Inconel® (NACE NR-01-75)

Our highly skilled engineering and manufacturing teams have worked with OEM customers to design and produce over six hundred different custom S-Seal designs used in the most demanding subsea and surface applications including:
• Running tools
• Subsea trees
• Subsea actuators
• Surface blow-out preventers

Call the application engineering team at Parker EPS Division and learn how we can work together to solve all your challenging Oil and Gas sealing needs.

Documents annexes

×
Produits Famille de polymères Duromètre Température de service minimale (F) Température de service maximale (F)
N4033A90-EPS-SSEAL HNBR, HSN (Hydrogenated Nitrile-Butadiene) 90A -25 320
N4007A95-EPS-SSEAL HNBR, HSN (Hydrogenated Nitrile-Butadiene) 95A -25 300
N4031A85-EPS-SSEAL HNBR, HSN (Hydrogenated Nitrile-Butadiene) 85A -50 300
N4039A90-EPS-SSEAL HNBR, HSN (Hydrogenated Nitrile-Butadiene) 90A -20 300
V1238-95-EPS-SSEAL FKM, FPM (Fluorocarbon) 95A -15 400
VG109-90-EPS-SSEAL FKM, FPM (Fluorocarbon) 90A -49 400
RV1121-90-EPS-SSEAL FKM, FPM (Fluorocarbon) 90A -15 400
V1041A85-EPS-SSEAL Fluoroethylene Propylene (FEPM, TFE/P) 85A 15.000 450

687541
687567