Nylon Tubing | Série de produits

Filtrer par

    Aucun filtre slectionn

Taille de commande

Couleur

Quantité paquet standard (pi)

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Nylon Tubing

Nylon Tubing

Nylon plastic tubing tubing is formulated from abrasion-resistant, heat and light-stabilized nylon that is capable of operating at 200°F. It exhibits low-level water absorption and is chemically resistant. (Series N/NB)

Caractéristiques techniques

  • Taille : 4 to 20 mm, -2 to -8
  • Spécifications respectées : n/a
  • Application : Fluid Handling, Industrial Manufacturing, Chemical Transfer, Pneumatics
  • Diamètre intérieur du tube : 0.064 to 0.669 inch, 1.6 to 17 mm, 1/8 to 3/8 inch
  • Diamètre extérieur du tube : 0.125 to 0.787 inch, 3.2 to 20 mm
  • Pression de service maximale : 250 to 500 psi, 17.2 to 34.5 bar
  • Pression d'éclatement minimale : 1000 to 2000 psi, 69 to 137.9 bar
  • Température de service maximale : 200 °F, 93 °C
  • Température de service minimale : -65 °F, -54 °C
  • Rayon de courbure minimal : 1/4 to 4-3/8 inch, 6.5 to 112 mm
  • Raccord compatible : Compression, Compress-Align®, Hi-Duty, Fast & Tite®, Flow Controls, Prestolok®, TrueSeal™, NTA®, Transmission
  • FluideMédia : Air, Chemicals, Hydraulic Fluids, Lubricants, Mild Chemicals (Pesticides), Water
  • Couleur : Natural, Black, Blue, Red, Green, Yellow
  • Poids : 0.003 to 0.067 lb/ft, 0.004 to 0.100 kg/m
  • Longueur par package : 30.5 to 76.2 m, 100 to 250 ft
  • Matériau du tube : Polyamide (PA)
  • Matériau du cache : n/a
Safety Warning

Description complète du produit

Flexible Nylon Tubing uses high-grade polyamide resins for strength and flexibility for routing in tight spaces. It is made from abrasion-resistant, heat and light-stabilized nylon that is available in natural or black tubing. The black tubing is suggested for use in sunlit areas and in close proximity to high ultraviolet (UV) light sources. Nylon plastic tubing exhibits a low-level water absorption and is chemically resistant, making it the optimal solution for machine tool and industrial pneumatic applications, such as robotics, lubrication, petroleum-based chemical transfer and pest control lines. Parflex Nylon Tubing is available in fractional inch and metric sizes.


Markets:
• Robotics< br/>• Automation< br/>• Industrial Pneumatics
• Machine Tool
• Lubrication
• Petroleum based chemical transer
• Pest Control< br/>• Fluid Handling

Features/Benefits:
• Flexible nylon tubing uses high-grade resins for strength and flexibility for routing in tight spaces
• Made from abrasion-resistant, heat and light-stabilized polyamide resin
• Exhibits low-level water absorption
• Chemically resistant tubing

Applications:
• Robotics
• Machine tool
• General pneumatics
• Lubrication
• Petroleum-based chemical transfer
• Pest control lines
Technical Specifications:
• Working and burst pressures rated at 73°F (23°C
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur
• The recommended operating temperature range for service at rated pressures with compatible fluids, depending upon conditions, is -54°C to +93°C (-65°F to +200°F)
• Black UV resistant tubing suggested for use in sunlit areas and in close proximity to high ultraviolet light sources
• Select sizes available in 100 ft boxes

Documents annexes

×
Produits Taille de commande Couleur Quantité paquet standard (pi)
NB-5-040 5/16 Noir 250
NB-6-050 3/8 Noir 250
NB-6-093 3/8 Noir 250
NB-8-062 1/2 Noir 250
NB-8-124 1/2 Noir 250
NN-2.5-025 5/32 Naturel 250
NN-2-016 1/8 Naturel 250
NN-2-031 1/8 Naturel 250
NN-3-025 3/16 Naturel 250
NN-3-046 3/16 Naturel 250
NN-4-035 1/4 Naturel 250
NN-4-040 1/4 Naturel 250
NN-4-062 1/4 Naturel 250
NN-5-040 5/16 Naturel 250
NN-6-050 3/8 Naturel 250
NN-6-093 3/8 Naturel 250
NN-8-062 1/2 Naturel 250
NN-8-124 1/2 Naturel 250
N-2.5-025-BLU 5/32 Bleu 250
N-2.5-025-GRN 5/32 Vert 250
N-2.5-025-RED 5/32 rouge 250
N-2.5-025-YEL 5/32 Jaune 250
N-2-016-BLU 1/8 Bleu 250
N-2-016-GRN 1/8 Vert 250
N-2-016-RED 1/8 rouge 250
N-2-016-YEL 1/8 Jaune 250
N-2-031-BLU 1/8 Bleu 250
N-2-031-GRN 1/8 Vert 250
N-2-031-RED 1/8 rouge 250
N-2-031-YEL 1/8 Jaune 250
N-3-025-BLU 3/16 Bleu 250
N-3-025-GRN 3/16 Vert 250
N-3-025-RED 3/16 rouge 250
N-3-025-YEL 3/16 Jaune 250
N-3-046-BLU 3/16 Bleu 250
N-3-046-GRN 3/16 Vert 250
N-3-046-RED 3/16 rouge 250
N-3-046-YEL 3/16 Jaune 250
N-4-035-BLU 1/4 Bleu 250
N-4-035-GRN 1/4 Vert 250
N-4-035-RED 1/4 rouge 250
N-4-035-YEL 1/4 Jaune 250
N-4-040-BLU 1/4 Bleu 250
N-4-040-GRN 1/4 Vert 250
N-4-040-RED 1/4 rouge 250
N-4-040-YEL 1/4 Jaune 250
N-4-062-BLU 1/4 Bleu 250
N-4-062-GRN 1/4 Vert 250
N-4-062-RED 1/4 rouge 250
N-4-062-YEL 1/4 Jaune 250
N-5-040-BLU 5/16 Bleu 250
N-5-040-GRN 5/16 Vert 250
N-5-040-RED 5/16 rouge 250
N-5-040-YEL 5/16 Jaune 250
N-6-050-BLU 3/8 Bleu 250
N-6-050-GRN 3/8 Vert 250
N-6-050-RED 3/8 rouge 250
N-6-050-YEL 3/8 Jaune 250
N-6-093-BLU 3/8 Bleu 250
N-6-093-GRN 3/8 Vert 250
N-6-093-RED 3/8 rouge 250
N-6-093-YEL 3/8 Jaune 250
N-8-062-BLU 1/2 Bleu 250
N-8-062-GRN 1/2 Vert 250
N-8-062-RED 1/2 rouge 250
N-8-062-YEL 1/2 Jaune 250
N-8-124-BLU 1/2 Bleu 250
N-8-124-GRN 1/2 Vert 250
N-8-124-RED 1/2 rouge 250
N-8-124-YEL 1/2 Jaune 250
NB-2.5-025 5/32 Noir 250
NB-2-016 1/8 Noir 250
NB-2-031 1/8 Noir 250
NB-3-025 3/16 Noir 250
NB-3-046 3/16 Noir 250
NB-4-035 1/4 Noir 250
NB-4-040 1/4 Noir 250
NB-4-062 1/4 Noir 250
NB10X1 10MM Noir 100
NB12X1 12MM Noir 100
NB14X1.5 14MM Noir 100
NB16X1.5 16MM Noir 100
NB18X1.5 18MM Noir 100
NB20X1.5 20MM Noir 100
NB4X.65 4MM Noir 100
NB6X1 6MM Noir 100
NB8X1 8MM Noir 100
NN10X1 10MM Naturel 100
NN12X1 12MM Naturel 100
NN14X1.5 14MM Naturel 100
NN16X1.5 16MM Naturel 100
NN18X1.5 18MM Naturel 100
NN20X1.5 20MM Naturel 100
NN4X.65 4MM Naturel 100
NN6X1 6MM Naturel 100
NN8X1 8MM Naturel 100
NN-4-035-EZ 1/4 Naturel OBSOLETE 100 ft box
NN-4-040-EZ 1/4 Naturel OBSOLETE 100 ft box
NN-6-050-EZ 3/8 Naturel OBSOLETE 100 ft box
NB-4-035-EZ 1/4 Noir OBSOLETE 100 ft box
NB-4-040-EZ 1/4 Noir OBSOLETE 100 ft box
NB-6-050-EZ 3/8 Noir OBSOLETE 100 ft box
NB-8-062-EZ 1/2 Noir OBSOLETE 100 ft box
NN-8-062-EZ 1/2 Naturel OBSOLETE 100 ft box
NB-4-035-0100 1/4 Noir 100 ft box
NB-4-040-0100 1/4 Noir 100 ft box
NB-6-050-0100 3/8 Noir 100 ft box
NB-8-062-0100 1/2 Noir 100 ft box
NN-4-035-0100 1/4 Naturel 100 ft box
NN-4-040-0100 1/4 Naturel 100 ft box
NN-6-050-0100 3/8 Naturel 100 ft box
NN-8-062-0100 1/2 Naturel 100 ft box
N-4-035-BLU-0100 1/4 Bleu 100 ft box
N-4-035-RED-0100 1/4 rouge 100 ft box
N-4-040-BLU-0100 1/4 Bleu 100 ft box
N-4-040-RED-0100 1/4 rouge 100 ft box
N-6-050-BLU-0100 3/8 Bleu 100 ft box
N-6-050-RED-0100 3/8 rouge 100 ft box

687541
687563