High Viscosity Silicone Lubricant, General Purpose and High Pressure Pneumatic, Translucent (Super O-lube) | Série de produits

Filtrer par

    Aucun filtre slectionn

Conditionnement

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
High Viscosity Silicone Lubricant, General Purpose and High Pressure Pneumatic, Translucent (Super O-lube)

High Viscosity Silicone Lubricant, General Purpose and High Pressure Pneumatic, Translucent (Super O-lube)

Parker's Super O-Lube is an exceptional all purpose lubricant. It is not a grease, but a high viscosity silicone oil. It can be used as an assembly lubricant on all rubber polymers and offers some unique advantages.

Caractéristiques techniques

  • Diamètre intérieur : Various inch
  • Largeur : Various
  • Options de matériaux polymères : -
  • Type d'application thermique : Low and High Temperature (< -30°F, > 250°F)
  • Température de service minimale : -65 °F
  • Duromètre : n/a
  • Température de service maximale : 400 °F
  • Pour le type de fluide : -
  • Secteur : General
  • Spécifications respectées : -
  • Région d'origine : North America
  • Lubrifié à l'intérieur : -
  • Couleur : Translucent
Safety Warning

Description complète du produit

Parker’s Super O-Lube offers outstanding performance in service and has one of the most useful temperature ranges of any lubricant available. It can be used as an assembly lubricant as well as high pressure systems or vacuums. Its inert nature lends itself to a wide variety of fluid systems. And since there are no fillers, there is no clogging of micron filters.
In addition to Super O-Lube’s outstanding performance in service, it also gives protection to rubber polymers that are normally age sensitive when exposed to the atmosphere. This is a typical concern with ozone sensitive polymers that require age control.

• Heat resistance – up to 204°C (400°F)
• Cold flexibility – Down to -54°C (-65°F)
• High viscosity
• All purpose
• Not easily washed away
• Provides protection to age sensitive polymers
• Inert nature lends itself to wide variety of fluid systems
• Adheres with unusual tenacity
• Highly moisture resistant
• Will not clog 30-micron filters

Compatible with:
• Epichlorohydrin
• Fluorocarbon
• Fluorosilicone
• HiFluor
• Neoprene
• Nitrile
• Perfluoroelastomer
• Polyacrylate
• Polysulfide
• Polyurethane
• Butadiene
• Butyl
• Ethylene Propylene
• Polyisoprene
• SBR (GRS)
• Silicone

Note: Silicones require special consideration. Use only a thin film or Super O-Lube on silicone rubber if the temperature will exceed 300°F.

*There are special situations that may exist where one of the Parker lubricants would not be the best recommendation. For guidance in handling these unique situations, consult a Parker Applications Engineer via our online chat feature or email ordmailbox@parker.com
**Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Documents annexes

×
Produits Conditionnement
SLUBE 884-2 2 ounce tube
SLUBE 884-.50 1/2 ounce tube

687541
687519