PG-10320-050-2 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration | Canada

Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration

Référence #: PG-10320-050-2
  • PG-10320-050-2 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration
PG-10320-050-2 - Polyflow-G Pleated Depth Filter Cartridge | All-polypropylene nominal-rated design for economical prefiltration
Polyflow®-G pleated depth filter was developed for a variety of general process applications from fluid clarification to general pre-filtration. Its high dirt-loading, random-fiber polypropylene depth media provides consistent particle retention.

Caractéristiques techniques

Marque:Parker
Secteur:Microelectronics
Seuil de filtration (µm):5
Fonction:Clarification/Prefiltration/Polishing
FluideMédia:Polypropylene
Construction du filtre:Pleated Depth
Joint secondaire:N/A
Diamètre extérieur:2.75 inch
Matériau de l'embout:Polypropylene
Type de noyau:Polypropylene
Structure et matériau de renfort du flexible:Polypropylene
Débit:70 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 3 Micron
Matériau du joint:S7442
Configuration de l'embout:222 O-Ring/Flat Cap
Style:No Insert
Longueur (po):20

Informations sur l'article

Dessins techniques CAO + fichiers

Documents annexes

Trouver un Distributeur

Division Contact 

Milton

Parker Canada Division
160 Chisholm Drive
Milton, ON
Canada
L9T 3G9