Railcar Manway Gasket for FDA Applications | Série de produits

Filtrer par

    Aucun filtre slectionn

Matériau élastomère

Matériau du raccord

Options supplémentaires

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Railcar Manway Gasket for FDA Applications Railcar Manway Gasket for FDA Applications

Railcar Manway Gasket for FDA Applications

Parker recommends its FDA approved materials for food cargos. For more aggressive fluids view our Material Selection chart. Reusable up to 30 times/ 1 year, NARs reduced by 95%, no retorque required, competitively priced, impact wrench approved.

Caractéristiques techniques

  • Élastomère : Nitrile (NBR), Ethylene Propylene Rubber (EPDM)
  • Température de service minimale : -30 °F
  • Température de service maximale : 250 °F
  • Pour le type de fluide : Various
  • Application : Railcar manway
  • Diamètre intérieur : 20 inch
  • Duromètre : 70 Shore A
Safety Warning

Description complète du produit

Parker's Sure Torque manway gasket design will improve system performance, simplify assembly and lower your total system cost. Featuring an over-molded stainless steel compression limiter, The Sure Torque manway gasket comes in a number of specially engineered compounds to meet most chemical and environmental requirements. The highly efficient and rugged design of the Sure Torque manway gasket provides unparalleled value and safety. No other gasket performs as well, as long or provides the exponential system savings.

Parker's Sure Torque manway gasket has the following benefits:

• Eliminates 95% of the leading causes of Non-Accident Releases (NARs):
• Stainless-Steel Compression Control:
o Approved for impact wrenches
o No need to re-torque – resulting in less labor hours, less incidence of injury, and less time exposed to the elements
o No over-torqueing possible – preventing the potential of ruptured gaskets which results in less tank car maintenance repairs
o Impossible to drop into the tank car – no need to “fish” out gaskets
• Geometrically designed seal:
o Long life (tested up to 30 uses)
o Easy replacement/ no residue to scrape off/ no damage to nozzle

Parker offers the following FDA approved elastomers:
• EPDM (EJ590-70) – A white material that offers good temperature resistance – having a range of -65°F to 300°F. This material is the recommended material for optimal steam and water resistance and also has excellent ozone resistance. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.
• Nitrile (N1069-70) – A black colored material that offers a temperature range of -30°F to 200°F. This material has excellent wear resistance – but is not as resistant to ozone as the other materials offered. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.
• EPDM (E3609-70) – A black material that offers good temperature resistance – having a range of -65°F to 300°F. This material is the recommended material for optimal steam and water resistance and also has excellent ozone resistance. This material also has slightly better abrasion resistance than the white EPDM. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.

For further specifics on our materials or should you have any additional materials requirements, please feel free to contact Parker.

Documents annexes

×
Produits Matériau élastomère Matériau du raccord Options supplémentaires
20-304-5-1G-FDA N1069-70 Black 304 stainless steel One tag attachment
20-304-5-FDA N1069-70 Black 304 stainless steel No tag attachment
20-317L-5-1G-FDA N1069-70 Black 317L stainless steel One tag attachment
20-317L-5-FDA N1069-70 Black 317L stainless steel No tag attachment
20-304-6-1G-FDA EJ590-70 White 304 stainless steel One tag attachment
20-304-6-FDA EJ590-70 White 304 stainless steel No tag attachment
20-317L-6-1G-FDA EJ590-70 White 317L stainless steel One tag attachment
20-317L-6-FDA EJ590-70 White 317L stainless steel No tag attachment
20-304-7-1G-FDA E3609-70 Black 304 stainless steel One tag attachment
20-304-7-FDA E3609-70 Black 304 stainless steel No tag attachment
20-317L-7-1G-FDA E3609-70 Black 317L stainless steel One tag attachment
20-317L-7-FDA E3609-70 Black 317L stainless steel No tag attachment

687541
687519