Umbrella Valves | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Umbrella Valves

Umbrella Valves

Umbrella valves allow flow in one direction and prevent flow in the opposite direction. Umbrella valves typically open when the fluid pressure exceeds a specified range.

Caractéristiques techniques

  • Options de matériaux polymères : Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Silicone Rubber (VMQ, PVMQ)
  • Type d'application thermique : Low and High Temperature (< -30°C, > 121°C)
  • Pour le type de fluide : Ultra Broad Range
  • Secteur : General
  • Application : Various
  • Duromètre : 45 to 90 Shore A
Safety Warning

Description complète du produit

Umbrella valves allow flow in one direction and prevent flow in the opposite direction. Umbrella valves typically open when the fluid pressure exceeds a specified range. The valves are easy to assemble and have positive retention with a pull through design. The valve works by utilizing the material properties of the elastomer, the flow area, the seal preload, and the thickness of the elastomer in the umbrella section to control the pressure drop across the valve. Parker can manufacture most customer designed umbrella valves using one of our existing world class elastomer options.

 

Product Features
• Unidirectional valve that is normally closed
• Pull through installation on a flat surface with flow holes underneath

Documents annexes

×
Produits

687541
687519