Air Hose

Filter by

No filters selected

Division

Inside Diameter

Application

Specifications Met

Minimum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Air Hose


Air Hose

Parker air hoses provide a robust service for a wide range of markets. We offer a variety of constructions in multiple colours, pressures and sizes. Our air hoses, which includes both hydraulic and pneumatic air hose options, are designed for the transfer of air within a variety of industrial applications. They also have the capability of working with high and low operating temperatures and pressures. This makes them suitable for use in the most extreme environments.


MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi

Viewing 10 of 36

Super-Flex GS Large Diameter General Service Air & Water Hose is designed for transfer of air, mild chemicals and water in applications to 212°F and 200 psi

Viewing 10 of 6

GST® II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi

Viewing 10 of 90

Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi, Series 7212.

Viewing 10 of 30

Grizzly 500 Nonconductive Oil Resistant Multipurpose Rubber Hose is a premium product designed to transfer air, mild chemicals, oil and water in applications to 212°F and 500 psi, Series 7107.

Viewing 10 of 9

Python NY/L 30 yellow multipurpose hose is designed to respond with an efficient and efficacious solution to the majority of industrial applications, including those with an heavy duty mission profile.

Viewing 10 of 14

GST II Black 15 bar is a multipurpose hose extremely versatile and operational.

Viewing 10 of 15

Stinger II High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in applications to 212°F and 1000 psi, Series 7268E

Viewing 10 of 10

Python NV/L 20 green multipurpose hose is designed to respond with an efficient and efficacious solution to the majority of industrial applications, including those with an heavy duty mission profile.

Viewing 10 of 9

GST II Air Hose Factory Assemblies are designed for transfer of air for shop use and to power pneumatic tools to 212°F and 300 psi, Series 7092/7093

Viewing 10 of 12

Dragon Breath® Hot Air Hose is designed for hot air transfer in dry material loading/unloading applications to 350°F and 200 psi, Series SW360

Viewing 10 of 5

Super Premi-Air Air/Water Parker Super Premi-Air hose is a premium, high quality air hose. The PVC construction ensures lightweight and flexibility for easy handling.

Viewing 10 of 1

GST II Black 20 bar is a multipurpose hose extremely versatile and operational.

Viewing 10 of 9

MPW-1000 High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, hot materials, mild chemicals, water, oil, and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 300°F and 1000 psi, Series 7204

Viewing 10 of 2

Arctic Edge Low Temperature Oil Resistant Multipurpose Rubber Hose is designed to transfer air, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to -70°F and 300 psi, Series 7102

Viewing 10 of 7

Thoro-Braid Medium Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in heavy duty applications to 212°F and 600 psi, Series 7251

Viewing 10 of 5

PVC General Purpose Hose is designed for transfer of air, mild chemicals and water in applications to 150°F and 300 psi, Series GPH

Viewing 10 of 26

Chemair Airline Premium lightweight flexible Airline with the added benefit of a chemical resistant tube.

Viewing 10 of 14

Airbrake DIN 74310 is designed for air brake circuits according to DIN 74310 specs.

Viewing 10 of 3

GST II Red 15 bar is a multipurpose hose extremely versatile and operational.

Viewing 10 of 9

GST II Service Station Air Hose Factory Assemblies are designed for transfer of air from garage and service station air compressors and dispensers to 212°F and 300 psi, Series 7092

Viewing 10 of 8

Airmaster hose is made as per IS 446 type 3 specification, design to meet the industry requirement also made for constant pressure applications, with abrasion & ozone resistant yellow colour cover.

Viewing 10 of 7

Coalmaster Fras Yellow Air/Water FRAS (Fire Resistant, Anti-Static) rated hose made from lightweight, highly abrasion resistant polymer developed specifically for use in the underground coal mining industry.

Viewing 10 of 5

Silicone Extreme High Temperature Charge Air Cooler Hose is designed to connect, align and transfer the hot exhaust air from the charging system of heavy duty engine applications to 500°F and 25 psi, Series 6823

Viewing 10 of 4

Miniera 20 bar MSHA is designed for air and water in a variety of industries and applications whenever a flame resistant feature is requested.

Viewing 10 of 11

687541
687541