Membrane Dryers

Filter by

No filters selected

Minimum Operating Temperature

Operating Pressure

Division

Technology

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Membrane Dryers


Membrane Dryers

Parker membrane dryers provide low cost operation and require minimal maintenance. Offering the most efficient membrane available, our membrane dryers deliver high-performance coalescing filtration that lowers the dewpoint of compressed air. With a low pressure drop, these dryers deliver minimal purge air consumption while providing a clean and dry supply of compressed air. Our membrane dryers and filters are also capable of handling hazardous environments, making our membrane air filters suitable for many of the major industrial markets.


Balston Membrane Compressed Air Dryers, supply clean, dry compressed air with dewpoints as low as -40°F (-40°C)

Viewing 10 of 5

Balston Membrane Compressed Air Dryers produce +35°F/2°C pressure dewpoint and are ideal for critical points of use

Viewing 10 of 10

The meat and dairy industry demands the ultimate in cleanliness and sanitation in its preparation areas. Balston Cabinet Dryers are designed to purge the inside of the cabinets with very dry air that eliminates moisture and premature component failures.

Viewing 10 of 3

Balston Air Dryers for Coordinate Measurement Machines (CMM) combine superior coalescing technology with a proven, innovative membrane system to supply clean, dry compressed air with a constant dewpoint to 35°F (2°C).

Viewing 10 of 2

Finite's FMD Membrane Dryer Series is designed to remove water vapor and aersols at point-of-use for intermittent flows up to 40 SCFM with a +35°F dewpoint and 10 SCFM with a -40°F dewpoint.

Viewing 10 of 10

Note: This product is no longer available - please contact us for further assistance.

Viewing 10 of

687541
687541