Water Hose

Filter by

No filters selected

Technology

Division

Inside Diameter

Maximum Operating Pressure

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Water Hose


Water Hose

Parker’s industrial water hose range offers multiple pressures and sizes to suit the demands of a wide variety of applications. We also offer weather and abrasion resistant hose options for robust service in harsh environments. The range also includes multipurpose transfer hoses for versatile operation. Within our range we have hoses suitable for almost every function and offer a wide range of configurations to suit the needs of your application that are easy to install.


Parker High Pressure 2749D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 301 MPa.

Viewing 10 of 2

Parker High Pressure 2848D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 320 MPa.

Viewing 10 of 2

Parker High Pressure ESH Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 25 MPa.

Viewing 10 of 11

Parker High Pressure 2240D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 120 MPa.

Viewing 10 of 14

Parker High Pressure 2248D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 150 MPa.

Viewing 10 of 9

Parker High Pressure 2440N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 140 MPa.

Viewing 10 of 5

Parker High Pressure 2849D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 380 MPa.

Viewing 10 of 1

Parker 2022N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 103.5MPa, 15000 psi.

Viewing 10 of 7

Parker 2240N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 43 MPa.

Viewing 10 of 1

Parker 2340N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place.

Viewing 10 of 2

Parker Hoses 2580N Black Eagle for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Viewing 10 of 1

Parker 2640N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 86.5 MPa.

Viewing 10 of 1

Parker 2380N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Viewing 10 of 3

Parker 2440N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 86.5 MPa.

Viewing 10 of 8

Parker 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 49 MPa.

Viewing 10 of 11

Parker High Pressure 2440D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 220 MPa.

Viewing 10 of 10

Parker High Temperature Hoses are developed for High Pressure cleaning applications, at working temperatures up to 100 °C (212 °F), combining excellent handling and long service life with superior safety standards. Working pressures up to 125 MPa.

Viewing 10 of 4

GST® II is a general purpose rubber hose designed for air compressor and shop air hose systems, transfer of mild/diluted chemicals, and water in applications to 212°F and 300 psi

Viewing 10 of 90

Nexbraid PVC Clear Standard Wall General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 150°F and 250 psi, Series 125

Viewing 10 of 11

Standard Duty Water Suction Hose is designed for water transfer in applications to 180°F and 150 psi, Series 7392E

Viewing 10 of 6

Python NY/L 30 yellow multipurpose hose is designed to respond with an efficient and efficacious solution to the majority of industrial applications, including those with an heavy duty mission profile.

Viewing 10 of 14

GST II Black 15 bar is a multipurpose hose extremely versatile and operational.

Viewing 10 of 15

Parker 830M Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 1.6 MPa.

Viewing 10 of 27

Stinger II High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, mild chemicals, oil and water in applications to 212°F and 1000 psi, Series 7268E

Viewing 10 of 10

Hurricane Pressure Washer Hose is designed for high pressure service in applications to 250°F and 3000 psi, Series 7258

Viewing 10 of 6

687541
687541