Ball Valve, 6000 PSI - B Series | #8A-B8LJ-SSP


LOADING IMAGES
8A-B8LJ-SSP

Ball Valve, 6000 PSI - B Series | #8A-B8LJ-SSP

Parker's B Series ball valves, with a "free floating " ball design, offer superior performance in a variety of pressure and temperature applications in process, and instrumentation applications.


Technical Specifications

  • Connection 2 Style: Two Ferrule Compression
  • Connection 3 Size (inch): 1/2"
  • Connection 3 Style: Two Ferrule Compression
  • Material: 316 Stainless Steel
  • Connection 1 Style: Two Ferrule Compression
  • Connection 2 Size: 1/2"
  • Valve Type: 2 Way
  • Connection 1 Size: 1/2"
  • Seat Material: PTFE
  • Flow Capacity (Cv): 6.42
  • Maximum Operating Pressure: 103 barg, 1500 psig, 414 barg, 6000 psig
  • Maximum Operating Temperature: 232 °C, 450 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Materials of Construction: 316 Stainless Steel
  • Flow Rate: .93, 2.34, 6.42, 1.04, .70, .87, 3.62 Cv
  • Connection 1 Size: 1/8" - 3/8", NPT F, Two Ferrule Compression, NPT M, Single Ferrule Compression
  • Connection 2 Size: 1/8" - 3/8", NPT F, Two Ferrule Compression, NPT M, Single Ferrule Compression
  • Valve Type: 2 Way, 3 Way
  • Seat Material: PEEK, PTFE
Safety Warning

Item Information

Parker's B Series Ball Valves are available manually, pneumatically, and electrically actuated. They provide quick on-off control of fluids utilized in process and instrumentation applications. A broad selection of valve body, seat, and seal materials provide a wide range of pressures (up to 6,000 PSI) and temperatures (up to 450F/232C) at which the valve may be used.
Markets:
• Chemical Plants
• Refineries
• Power Plants
• Petrochemical Plants

Features/Benefits:
• Free floating ball design provides seat wear compensation.
• Available in 316 Stainless Steel and Brass. Monel® Alloy 400 and Hastelloy® C-276 construction available upon request.
• Micro-finished ball provides a positive seal.
• Straight through flow path for minimum pressure drop.
• Wide variety of US Customary and SI ports.
• 90° actuation.
• Panel mountable.
• Adjustable PTFE stem seal can be maintained in-line.
• Handle indicates flow direction.
• Low operating torques.
• Positive handle stops.
• Color coded handles.
• Optional pneumatic and electric actuation.
• Optional live-loaded PTFE stem seals.
• Optional non-adjustable O-ring stem seals.
• Optional upstream and downstream drain models.
• Optional stainless steel and extended handles.

Applications:
• Flow Diversion
• Flow Selection
• Quick Fill Systems
• Process Mixing Systems
• Instrument Panels
• Remote Shut Off (with Actuation)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687516