IH30515043/100 - Automotive Urea Hose - Carboblue N/L 10 - 20 | ParkerBR

Automotive Urea Hose - Carboblue N/L 10 - 20 | #IH30515043/100

IH30515043/100

Automotive Urea Hose - Carboblue N/L 10 - 20 | #IH30515043/100

Carboblue N/L 10 - 20 is specially designed to convey urea aqueous solution between tanks and dispensers for SCR systems.


Technical Specifications

  • Hose I.D. (inch): 0.236
  • Hose I.D. (mm): 6
  • Maximum Working Pressure (Bar): 20
  • Length (m): 100
  • Maximum Operating Pressure: 20 bar, 300 psi
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Weight: 0.07 lb/ft, 0.11 kg/m
  • Brand: Parker
  • Media: Chemicals (Urea) - Check your fluid compatibility with our catalogue chart.
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 0.236 inch, 6 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C., 212 °F with peaks up to 248°F.
  • Application: Fluid Transfer (AdBlue), Automotive, Boat
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 0.472 inch, 12 mm
  • Division: Polymer Hose Division Europe
  • Technology: Fluid & Gas Handling
  • Product Type: Chemical Hose, Specialty Hose, Transfer Hose
  • Product Style: Delivery
  • Minimum Bend Radius: 40 mm, 1.575 inch
  • Design Factor: 3:1
  • Materials of Construction: Rubber
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free

Item Information

Carboblue N/L 20 is a hose that is engineered to dispense or transfer additive composed by 32% urea aqueous solution (AUS 32). It can be used in Selective Catalytic Reduction (SCR) system of automotives such as buses, heavy trucks and off-road vehicles with diesel engines.
Extensive tests on our compounds formulated specifically for this product have proven the absence of contaminant particles or substances in the urea. This aspect is fundamental to guarantee the efficiency and performance of the SCR system.

Markets
• Transportation
• Construction
• Agriculture

Features/Benefits
• Made with special compounds to avoid urea contamination
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 3:1 enhances safety for operators and equipment
• Materials resistant to mechanical and environmental stress

Applications
• Urea transfer
• Dispensing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687513