PoleStar Smart-E (PSE) Series Cycling Compressed Air Refrigeration Dryers - 60Hz & UL Listed for North America | Product Series

Filter by

    No filters selected

Flow Rate

Design Rating

Cooling Method

Electrical Requirements

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PoleStar Smart-E (PSE) Series Cycling Compressed Air Refrigeration Dryers - 60Hz & UL Listed for North America

PoleStar Smart-E (PSE) Series Cycling Compressed Air Refrigeration Dryers - 60Hz & UL Listed for North America

Energy saving refrigerated compressed air dryers effecitve in removing water vapor, down to levels in accorance with ISO8573-1, from compressed air flow rates between 325-6000 scfm while maintaining industry leading low operating costs.

Technical Specifications

  • Electronics Type: ETL Listed
  • Weight: 452 lb (205 kg), 463 lb (210 kg), 573 lb (260 kg), 578 lb (262 kg), 582 lb (264 kg), 838 lb (380 kg), 926 lb (420 kg), 1609 lb (730 kg), 1698 lb (770 kg), 1874 lb (850 kg), 2359 lb (1070 kg), 2668 lb (1210 kg)
  • Ingress Protection Rating: IP44, IP54
  • Brand: Parker
  • Maximum Operating Temperature: 149.0 °F, 65.0 °C
  • Minimum Operating Temperature: 41.0 °F, 5.0 °C
  • Maximum Operating Pressure: 203.0 psig, 14.0 barg
  • Depth: 45.3 to 99.6 inch, 1150 to 2529 mm
  • Maximum Ambient Temperature: 122.0 °F, 50.0 °C
  • Product Type: Refrigeration
  • Minimum Operating Pressure: 29.0 psig, 2.0 barg
  • Connection Type: NPT-F, ANSI 150#
  • Technology: Cycling
  • Height: 50.4 to 80.9 inch, 1280 to 2055 mm
  • Optional Accessories: Dryer Only
  • Width: 27.7 to 59.7 inch, 703 to 1517 mm
  • Pressure Dew Point: ISO 8573-1 Class 5 for Water
  • Refrigerant Type: R-513A
  • Port Connection: 2 in, 2.5 in, 4 in, 6 in, 8 in

Full Product Description

Compressed air systems inherently suffer from performance and reliability issues, most of which can be directly attributed to water in one form or another. In fact, water accounts for up to 99.9% of the total liquid contamination found in a compressed air system. Therefore, air treatment is essential for manufacturing facilities reliant on compressed air for automation.

For general purpose or non-critical use of compressed air, refrigeration dryers are an ideal choice. Refrigeration dryers utilize a closed loop cooling system to lower the temperature of the compressed air to just above freezing, causing condensation of water vapor.

Most of the condensed liquid is then removed by an integral water separator and drained away. Prior to leaving the dryer, the compressed air is re-heated by the incoming compressed air to prevent condensation on the outside of the downstream distribution piping.

Refrigeration dryers should always be installed with general purpose and high efficiency coalescing filters and are an effective way to reduce water vapor, liquid water and water aerosols for general purpose compressed air applications.

Parker’s PoleStar Smart-E (PSE) dryers are the most environmentally friendly refrigeration dryers available. Designed to work with low Global Warming Potential (GWP) refrigerant, R513A, PSE complies with the requirements of the United States Environmental Protection Agency SNAP Rules 20 & 21 and European F-Gas Regulation (EU 517/2014). This makes Parker PSE the best choice to protect your investment, the climate and the environment.

• State-of-the art aluminum SmartPack heat exchanger (HX) includes a large air-to-air HX to pre-cool incoming compressed air and reduce energy consumption

• Efficient SmartPack HX, electronic hot-gas valve and innovative micro-channel condensers result in lower adsorbed power and about 40% less refrigerant verses additional solutions

• Low pressure drop design of the Smart-Pack HX and low absorbed power of the refrigerant circuit make PSE dryers a highly competitive solution with lower operating costs vs comparable dryers.

• Comprehensive electronic controllers, including touch screen panels on PSE700 and larger, provide indication of compressed air temperature, service reminder, data log, alarm history, integral capacitive drain control and much more.

• LED unit status indicator on model PSE1400 and larger.

• High and low pressure gauges for refrigerant circuit on models PSE700 and larger.

• Remote communication protocol, industry 4.0 ready, on all units; web server from model PSE700 and IoT ready from model PSE1400.

• Energy savings technology that enables all PSE dryers to save energy by cycling the refrigerant compressor off at partial load while maintaining a constant outlet dewpoint.

• Variable speed fans on PSE1400 and larger deliver additional cost savings at partial load and increased condensation stability.

• Compliant scroll refrigeration compressors offer longer life, lower noise and energy savings of up to 20% compared to piston alternatives.

• Inlet and outlet air connections installed on both sides of PSE2000 and larger allow for installation flexibility and simplify banking multiple units together.

• Low Global Warming Potential (GWP) refrigerant, R513A, used on all PSE units – protecting the environment.

Related Documents

×
Products Flow Rate Design Rating Cooling Method Electrical Requirements
PSE1000-A46036014EITS 1000 scfm (1699 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE1000-W46036014EITS 1000 scfm (1699 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE1400-A46036014EITS 1400 scfm (2379 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE1400-W46036014EITS 1400 scfm (2379 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE1600-A46036014EITS 1600 scfm (2718 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE1600-W46036014EITS 1600 scfm (2718 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE2000-A46036014EITS 2000 scfm (3398 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE2000-W46036014EITS 2000 scfm (3398 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE2400-A46036014EITS 2400 scfm (4078 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE2400-W46036014EITS 2400 scfm (4078 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE3000-A46036014EITS 3000 scfm (5097 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE3000-W46036014EITS 3000 scfm (5097 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE325-A46036014EI 325 scfm (552 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE3800-A46036014EITS 3800 scfm (6456 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE3800-W46036014EITS 3800 scfm (6456 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE400-A46036014EI 400 scfm (680 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE500-A46036014EI 500 scfm (850 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE5000-A46036014EITS 5000 scfm (8495 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE5000-W46036014EITS 5000 scfm (8495 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE6000-A46036014EITS 6000 scfm (10194 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE6000-W46036014EITS 6000 scfm (10194 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Water Cooled Condenser 460V / 3Ph / 60Hz
PSE700-A46036014EITS 700 scfm (1189 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz
PSE800-A46036014EITS 800 scfm (1359 m3/h) 100 psig (7 barg) inlet, 100°F (38°C) inlet & 100°F (38°C) ambient Air Cooled Condenser 460V / 3Ph / 60Hz

687852
688031