OSPE32-ST Trapezoidal Screw Driven, Glider Bushing, Rodless Linear Actuator | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OSPE32-ST Trapezoidal Screw Driven, Glider Bushing, Rodless Linear Actuator

OSPE32-ST Trapezoidal Screw Driven, Glider Bushing, Rodless Linear Actuator

With multiple standard options and IP54 rating, OSPE-ST 32 lead screw driven actuators are designed for low-speed, low duty cycle, medium thrust applications. The trapezoidal screw prevents back driving, ideal for vertical applications. Payloads to 1000N

Especificaciones técnicas

  • Serie del producto: OSP-E
  • Anchura del perfil: 52 mm
  • Tipo de eje de accionamiento: Leadscrew
  • Tipo de rodamiento: Glider, POWERSLIDE, PROLINE
  • Longitud de carrera máxima: 2000 mm, 78 inch
  • Velocidad operativa máxima: 0.1 m/sec, 3.9 inch/sec
  • Aceleración máxima: 2 m/sec2, 77.3 inch/sec2
  • Empuje máximo: FX: 1300 N, FX: 292 lbs
  • Capacidad de carga: FZ: 100 to 1000 N, FZ: 1000 N (Glider Bearing), 747 N (PowerSlide), 2117 N (ProLine)
  • Repetibilidad: ± 0.5 mm, ± 0.02 inch
  • Opción de rodillo portador: No
  • Protección adicional incluida: Steel Strip Cover
  • Resistencia a la corrosión incluida: n/a
  • Cumplimiento con especificaciones: Cleanroom (custom option)
  • Tipo de retroalimentación: None
  • Grado de protección de admisión: IP54

Descripción completa del producto

Completely modular to accommodate a broad range of installation and performance requirements, the OSPE-ST is the field-proven industry standard for intermitted duty positioning without back-drive using a trapezoidal screw.  With 3 different bore sizes, multiple guidance, mounting and carriage options, and an integrated seal strip offering IP54 protection, along with a multitude of other customizable features, the OSPE-ST trapezoidal lead screw driven linear actuator is designed for low-speed and medium thrust applications for duty cycles under 10%. The trapezoidal screw also prevents the ability to back drive the unit making it ideal for vertical applications.

The OSPE-ST covers an extremely wide array of point to point linear positioning applications. The glider bushing design integrated into the carriage of the OSPE-ST allows for a smooth translation of the load while providing a high value in an extremely cost-effective package.  To further extend the OSPE-ST's flexibility it is also offered with two different external bearing options integrated into the actuator. These guide rail options truly maximize the performance of this unit, and can be mounted in any position (top, bottom, or side of the actuator) and even retrofitted onto existing actuators.

Markets:
• Industrial Manufacturing
• Food & Bev
• Automotive
• Packaging / Warehouse
• Printing

Features/Benefits:
• OSPE-ST product family’s 3 profile widths provide thousands of standard configurations
• Integrated drive and guidance system to decrease actuator’s overall size
• PowerSlide and ProLine guide options for expanded performance characteristics
• Tandem and bi-parting carriage options
• Pre-configured motor, gearhead, and control package options for easy ordering
• Diverse range of accessories and mountings
• IP54 rated to withstand harsher application environments
• Ambient temperature range- -30°C to +80°C
• Multi-axis configurations available

Applications:
• Pick and Place
• Palletizing
• Factory Automation
• Material Handling

Documentos relacionados

×

687852
936514