OBSOLETE: TS8000 - Dedicated HMI / Automation Panel | ##TS8003/00/00


LOADING IMAGES
#TS8003/00/00 #TS8003/00/00

OBSOLETE: TS8000 - Dedicated HMI / Automation Panel | ##TS8003/00/00 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Keypad/User Interface Option: Touch Screen+Key Pad / 3.2"
  • Product Type: Automation Panel / Dedicated HMI
  • Display Size: 3.2 inch
  • Display Type: Monochrome FSTN
  • Interface Type: Keypad, Analog Resistive Touchscreen
  • Operating System: -
  • CPU: -
  • Client Data Storage: 4 MB, 8 MB, 32 MB
  • Operating Humidity: 5 to 80 % (non-condensing)
  • Specifications Met: CE, RoHS
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Input Voltage: 24 VDC
  • Ingress Protection Rating: NEMA 4X (Indoor Only), IP66
  • Backlight Life: -
  • Resolution: 128x64 pixels (max)
  • Software: Parker DSI8000
  • System Memory: -
  • Inputs/Outputs: 1x USB, 3x Serial Ports, 1x 10/100 BaseT Ethernet, 1x Fieldbus Port (optional cards offer CANopen, DeviceNET, Firewire, Link, Profibus-DP)

Item Information

The TS8000 is a high-performance graphical operator panel with many built-in functions. Available in five screen sizes, from 3.2" to 15", the TS8000 offers most of the features typically available on PC-based SCADA systems. The TS8000 HMI can communicate with different hardware through 10/100 Base-T Ethernet ports and high-speed RS232/485 serial communication ports. In addition, the TS8000 operator panel features a USB port for fast downloading of configuration files and access to stored trending data. It also includes a slot to accommodate a CompactFlash card, for storing process data and expanding the memory available for configuration files. Unlike similar competitive units, the programming software for the TS8000 is a free download - this software works with all TS8000 units and features user friendly drag-and-drop data mapping. It contains a powerful set of icon-based configuration, display, control, and data logging tools - uniquely designed to take full advantage of the TS8000 series architecture. For harsh environments where abrasion to the screen surface is a concern, we offer protective clear film overlays for the TS8000 screen. Available for all five sizes of TS8000, the overlays are packaged in bundles of 10. By use of a pre-applied low-tack adhesive, application and removal of the overlay is quick and easy.

In addition to the standard on-board communications provided with the TS8000 (RS232, RS485, and Ethernet), Parker also offers optional communication cards, allowing even greater connectivity and integration of the TS8000 into many popular fieldbus communication networks such as CANopen, DeviceNet, FireWire, Link and Profinbus-DP. The integrated protocol conversion also allows the TS8000 to bridge between devices that otherwise could not communicate directly with each other.

Features:
• Multi-lingual graphical interface
• NEMA 4X protection
• Five screen sizes - 3.2" to 15"
• Built-in symbol library of common objects
• Built-in web server/Virtual Panel
• Built-in “C-based” script language
• CompactFlash support
• Integrated automatic multiple protocol conversion
• Five communications ports
• Free programming software


Technical Specifications:
Display Specifications
TS8003 : 3.2” FSTN Screen / 2 color / 128 x 64 pixels
TS8006 : 5.7” TFT Screen / 256 color QVGA / 320 x 240 pixels
TS8008 : 7.7” TFT Screen / 256 color VGA / 640 x 480 pixels
TS8010 : 10.4” TFT Screen / 256 color VGA / 640 x 480 pixels
TS8015 : 15” TFT Screen / 32k color XGA / 1024 x 768 pixels

Power Requirements:
+24vdc (+/- 20%)
9.5W max (TS8003) / 14W max (TS8006) / 24W max (TS8008),
33W max (TS8010) / 67W max (TS8015)

Battery:
Lithium CR2025 “button” cell. Typical lifetime of 10 years.

Keypad:
TS8003: 8 user assignable keys, 5 navigation keys, 12 numeric keys, 4 dedicated keys, and 3 soft keys.
TS8006: 5 keys for on-screen menus.
TS8008: 7 keys for on-screen menus.
TS8010: 8 keys for on-screen menus.
TS8015: 10 keys for on-screen menus.

Touchscreen:
Resistive analog type (TS8006, TS8008, TS8010, TS8015).

Memory:
User : 4Mb (TS8003, TS8006), 8Mb (TS8008, TS8010), 32Mb (TS8015) onboard non-volatile flash memory.

Memory Card:
CompactFlash Type II slot for Type I and Type II CF cards.

Communications:
USB Port : Adheres to USB 1.1 specification. Device only using Type B connection.
Serial ports : Format and baud rates are individually programmable up to 115.2kb.
PGM port : RS-232 port via RJ-12.
COMMS ports : RS-232 port via RJ-12. RS-422/485 port via RJ-45.
DH485 TxEn : transmit enable ; open collector, Voh = 15vdc, Vol = 0.5vdc @ 25mA max.
Ethernet port : 10/100 base-T. RJ-45 jack is wired as a NIC.
Optional fieldbus interface cards : CANopen, DeviceNet, FireWire, Link and Profinbus-DP

Environmental Conditions:
Operating temperature range : 0 to 50 deg C.
Storage temperature range : -20 to 70 deg C. (TS8003, TS8006, TS8015) or 80 deg C. (TS8008, TS8010)
Operating and storage humidity : 80% maximum relative humidity (non-condensing) from 0 to 50 deg C.
Altitude: Up to 2000 meters.

Construction:
Steel rear metal enclosure with NEMA 4X / IP66 aluminum front plate when correctly fitted with the provided gasket. Installation category II, Pollution degree 2.

Mounting requirements:
Maximum panel thickness is 0.25 inch (6.3 mm). For NEMA 4X / IP66 sealing, a steel panel with a minimum thickness of 0.125 inch (3.17 mm) is recommended.
Refer to “TS8000 Getting Started” guide (HA421056U001) for cut-out specifications.

Weight:
TS8003: 1.96 lbs (0.89 kg)
TS8006: 3.00 lbs (1.36 kg)
TS8008: 3.84 lbs (1.74 kg)
TS8010: 5.53 lbs (2.51 kg)
TS8015: 11.41 lbs (5.17 kg)

Certifications:
IEC1010-1, - EN61010-1
EN61326
EN61000-4-2 Criterion A 4kV contact xchrg, 8kV air xchrg
EN61000-4-6 Criterion B 3V/rms
EN61000-4-3 Criterion B 10V/m
EN61000-4-4 Criterion B 2kV power and signal
EN61000-4-5 Criterion A 1kV L-L, 2kV L&N-E power
EN55011 Class A Marked
CE Marked

Software Programming Tool : The Parker DSI8000 Software – included with every TS8000 – provides a multitude of exclusive functions. Its sophistication also makes all the leading edge capability of the TS8000 manageable, with user-friendly drag and drop data mapping. DSI8000 works with all TS8000 HMIs. Initial set-up of DSI8000 is very easy and virtually self-explanatory. DSI8000 is a powerful set of icon-based, configuration, display, control, and data logging tools uniquely designed to take full advantage of the TS8000 series architecture. Most applications can be quickly set up using the step-by-step process to configure communications protocols, define data tags, and create a user-friendly interface. A full complement of drag and drop graphical symbols yield professional results in record time. Advanced features such as programming, data logging, and configuring the TS8000's internal web server are intuitive and easily enabled.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
A87859