040054-01 - Automatic Expansion Valves- Parker A Series - Parker

Automatic Expansion Valves- Parker A Series | #040054-01

Click to View CAD Model
040054-01

Automatic Expansion Valves- Parker A Series | #040054-01

A1 40 OUTPSI F2X2 PX2


Technical Specifications

  • Outlet Connection: 1/4" NPTF
  • Inlet Connection: 1/4" SAE
  • Valve Option: N/A
  • Orifice: B
  • Type: A1
  • Refrigerant Type: R-134A, R-22, R-404A
  • Strainer Type: Without Strainer

Item Information

The Parker A Series automatic expansion valves (AXV) regulate downstream pressure in a refrigeration system. They all feature a 0-90 psig adjustment range.

Markets:

• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features and Benefits:

• 0-90 psig adjustment range
• Bypass bleeds available
• Construction: Brass, copper, and stainless steel
• Maximum operating pressure of 500 psig high side, 225 psig low side

Applications:

• Ice Cream/Slush Machines (A1, A2, A3, A4, AS, A7, AT)
• Hot Gas Bypass (A1, A2, A3, A4, AS, A7, AT)
• Freeze Protection (A1, A2, A3, A4, AS, A7, AT)
• Refrigerant Reclaim (A1, A2, A3, A4, AS, A7, AT)
• PTAC/PTHP (AT, A7)
• High Cycle (AT, A7)
• Ice Machines (A1, A2, A3, A4, AS)

Read More Show Less

CAD Drawings + Files


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687382