20SM4071 - Autoclave SM Series Needle Valves - 20,000 PSI (1378 bar) - Parker

Autoclave SM Series Needle Valves - 20,000 PSI (1378 bar) | #20SM4071

20SM4071

Autoclave SM Series Needle Valves - 20,000 PSI (1378 bar) | #20SM4071

Parker Autoclave's SM Series needle valves are a non-rotating rising stem design, with working pressures to 20,000 psi (1379 bar). Tubing sizes range from 1/4" to 1-1/2".The valve connections utilize the Parker Autoclave coned and threaded design.


Technical Specifications

  • Maximum Working Pressure (psi): 20000
  • Stem Type: VEE
  • Valve Type: 2-Way Straight
  • Outside Diameter (inch): 0.25
  • Maximum Operating Pressure: 1379 bar
  • Outside Diameter: 6.35 mm
  • Connection Type: SF250CX20
  • Orifice Size: 0.125 inch, 3.18 mm
  • Specifications Met: EC-79

Item Information

Parker Autoclave's SM Series needle valves are designed with large ports for high flow applications. These valves have a non-rotating rising stem bar stock design with working pressures to 20,000 psi (1379 bar). The cone and thread connections utilize Parker Autoclave tubing with sizes from 1/4" to 1". Operating temperatures can go from -423F to 1200°F (-252°C to 649°C) with special graphite braided yarn packing (HT). 316 stainless steel construction is the standard material with other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.


Markets:
• Oil and Gas
• Petrochemical
• Chemical
•Transportation
• Research

Features/Benefits:
• Largest-port valves available for medium pressure applications.
• Tubing sizes available from 1/4” to 1”.
• Rising stem/barstock body design.
• Non-rotating stem prevents stem/seat galling.
• New one piece stem design permits ease of assembly and packing replacement.
• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• PTFE encapsulated packing provides dependable stem and body sealing.
• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.
• Choice of Vee or Regulating stem tip.
•EC-79 Certified for use on-board hydrogen powered vehicles.
•ISO 19880-3 tested
• Available in five body patterns.      

Applications:
• Medium Pressure Skid Panels
• Water Blasting
• Chemical Injection Skids
• Medium Pressure Fluid Handling Systems
•On-board hydrogen-powered vehicles
• Hydrogen refueling stations

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687516