Brass Pipe Fittings | #219P-2


LOADING IMAGES
219P-2
Click to View CAD Model

Brass Pipe Fittings | #219P-2

1/8" Countersunk Hex Head Plug


Technical Specifications

  • Connection 1 Size: 1/8"
  • Length: n/a
  • Connection 1 Type: Male Pipe
  • Product Style: Countersunk Hex Head Plug
  • Body Material: Brass, Brass
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 1000 psi, 68 bar
  • Tube Material: Copper, Brass, Iron Pipe
  • Specifications Met: SAE J530, SAE J531

Item Information

Parker offers the broadest line of pipe fittings in the marketplace today. Both forged and extruded shapes ranging in sizes from 1/8” to 1” are available and all pipe fitting threads are made to Dryseal standards. Parker's pipe fittings meet all functional requirements of SAE J530 and SAE J531. Pipe fittings are compatible with copper and brass tubing and iron pipe.

Markets:
• Industrial
• Construction
• Heavy duty truck
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• Meets functional requirements of SAE J530 and SAE J531
• Threads made to dryseal standards
• Both forging and extrusions available

Applications:
• Air lines
• Water lines
• Cooling lines


Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687547