OBSOLETE: Standalone Servo Drive/Controller - 638 Series [638B10] : 10A / 3*230-480VAC (7.3kVA) - Parker

OBSOLETE: Standalone Servo Drive/Controller - 638 Series [638B10] : 10A / 3*230-480VAC (7.3kVA) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: Standalone Servo Drive/Controller - 638 Series [638B10] : 10A / 3*230-480VAC (7.3kVA)

OBSOLETE: Standalone Servo Drive/Controller - 638 Series [638B10] : 10A / 3*230-480VAC (7.3kVA) OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: 638
  • Input Voltage: 3*230 VAC, 3*400/480 VAC
  • Continuous Output Current Rating: 10 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo
  • Compatible Feedback Device: Resolver, Incremental Encoder, EnDat Absolute Encoder, Hiperface Absolute Encoder
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, CANopen, Profibus
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance

Full Product Description

638 series servo drives are suitable for all servo applications, from simple speed or current control to most complex positioning applications. The processor of 638 series servo drives gives a rapid response time to the control circuits of 105 μs. Numerous expansion slots allow 638 series servo drives to reach a high degree of versatility, opening access to a wide variety of fieldbus communication and feedback sensors options.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features/Benefits:
• Integrated motion controller and embedded PLC functions
• Programmable electronic cam
• 3 configurable trajectory generators
• Hiperface and SSI encoder inputs options

Applications:
• Handling Machines
• Packaging Machines

Technical Specifications:
 Supply Voltage : 3*230 VAC (±10 %) / 3*400/480 VAC (±10 %), 50 - 60 Hz
 Continuous Current : 10 Arms
 Peak Current : 20 A
 Overload : 200 % for 5 secs

Input / Outputs (X10 Plug):
• 8 Digital inputs (24 V) including 2 interrupts
• 5 Digital outputs (24 V) including 3 opto-coupled (configurable) and 2 relays (1 configurable, 1 for drive ready)
• 2 Analog inputs (0 - 10 V, ±10 V)
• 2 Analog outputs (±10 V)

Configurable Feedback Interface (X30 plug):
• Resolver input (standard)
• Hiperface encoder input (option)
• Sine / Cosine encoder input (option)

Optional Flash Memory Chip (X300 - module):
• Storage of complete drive data (firmware, function code, parameters, applications program)

Configurable Multi-Function Interface (X40 plug):
• Incremental encoder input
• Incremental encoder output
• Stepper-motor input
• Absolute single or multi-turn SSI encoder input Communication
• Serial communication (COM1 Interface) RS232
• Application communication (COM2 Interface)
• RS232, RS422, RS485
• Profibus-DP
• CANopen DS402
• Inter axis communication (COM3 Interface) Parker System bus / RS485

I/O Extension:
• 5 Digital Inputs / 2 Digital Outputs (COM2 Interface)
• 14 Digital Inputs / 10 Digital Outputs (X200 Plug)
• 4 Digital Inputs / 4 Digital Outputs (X120 Plug)

Safety:
• STO: Safety torque off in accordance with EN13489-1 Category 3, Performance
Level d and EN1037 as standard (connector STO X11)
• Brake / PTC output (BR/TH X62 Plug)

Standards & Conformance:
• CE marked:
• EN61800-3 (EMC compliance) with integral filter
• EN50178 (Safety, low voltage)
• UL certification

Related Documents

×
Products

687890
A87859