Pneumatic Non-Return Valves | #7994 08 10


LOADING IMAGES
7994 08 10 7994 08 10
Click to View CAD Model

Pneumatic Non-Return Valves | #7994 08 10

Non-return valves allow compressed air to flow in one direction and prevent it from flowing in the other. Fitted upstream of the circuit to be protected, they provide total protection.


Technical Specifications

  • Connection 1 Size: G 1/8 (Thread)
  • Connection 2 Size: 8 MM (O.D)
  • Flow Direction: Exhaust Version
  • Flow Rate: 1080 NL/MIN
  • Connection 1 Type: Male BSPP
  • Brand: Parker, Legris
  • Industry: Industrial Manufacturing Equipment, Industrial Processing
  • Application: Automotive Process, Robotics, Textile, Packaging, Pneumatics
  • Technology: Pneumatics
  • Product Type: Non-Return Valves
  • Product Style: Check Valve
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Pressure: 1 bar
  • Shape: In-line non-return valve exhaust male
  • Configuration: Tube to Port
  • Connection 1 Type: Tube
  • Connection 1 Size: 8 mm
  • Connection 2 Type: Male BSPP
  • Connection 2 Size: G 1/8
  • Hex Size: 19 mm
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: 0 °C
  • For Fluid Type: Air
  • Maximum Flow Rate: 1080 NL/min
  • Flow Direction: Exhaust Version
  • Body Material: Technical polymer
  • Seal Material: NBR
  • Weight: 0.023 kg
  • Height: 36 mm
  • Quantity per Box: 10
  • Thread Material: Nickel-plated Brass
  • Division: Low Pressure Connectors Europe Division
  • Cracking Pressure: 0.3 bar

Item Information

Non-return valves allow compressed air to flow in one direction and prevent it from flowing in the other. Mounted upstream of the circuit, they provide total protection. With different color codes for supply (green) and exhaust (red) version, you’ll be sure to not make a mistake. By making your installation safer and more intuitive, your installation cost is reduced.



Industries:


• Industrial manufacturing equipment 



Features/Benefits:


• Variety of Applications

• Wide range of choice from diameter 4 to 12 mm 

• Push-in connection: ease of use

• Threaded or push-in version

• Cracking Pressure value : 0.3 bar

• Compact and lightweight

• Lip seals for improved sealing performance

• Vibration resistance

• Tried and test durability according to DI 2006/42/CE.

• Symbol showing the flow direction.

• Color codes: Green: supply version / Red: exhaust version  



Applications:


• Automotive process

• Pneumatics

• Semiconductor

• Packaging

• Manufacturing equipment



Technologies:


• Function fitting

• Non-return valve

• Pneumatic systems

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
A43098