870 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
870 Series Power Take-Off

870 Series Power Take-Off OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Output Type: SAE B Pump Flange, SAE C Pump Flange, Driveline, ISO 7652 Pump Flange
  • Mounting Type: 10-Bolt
  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Continuous Operation: Yes
  • Output Power: 56+ HP, 51+ kW
  • Output Shaft Type: 1410 Series Companion Flange, SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, DIN 120 Flange, SAE C (1-1/4" - 14T) Pump Spline, DIN 5462 Pump Spline, DIN 100 Flange
  • Transmission Manufacturer: Allison
  • Shaft Power: 64 HP (500 RPM), 128 HP (1000 RPM), 48 kW (500 RPM), 95 kW (1000 RPM)
  • Weight: 56 lb, 25 kg
  • Continuous Torque: 908 Nm (Check Application Pages for Actual Torque Ratings), 670 lb-ft (Check Application Pages for Actual Torque Ratings)

Full Product Description

Parker Chelsea’s 870 Series Hydraulic Power Take-Offs are known for its power-dense design. The 870 Series PTO for Allison automatic transmissions features a compact housing that eliminates clearance issues and employs robust moving parts to ensure high performance. It is available only for 10-Bolt applications that have a high torque requirement and a demanding workload. This PTO solution offers two assembly arrangements to maximize installation clearance. High-capacity bearings and superior gear designs provide torque ratings up to 670 lbs-ft for the ultimate performance. There is no need to de-rate the PTO for continuous applications. The continuous torque rating of the 870 series PTO reduces the likelihood of failure as the PTO is no longer the weakest part of the system which will reduce the external spend on field service.


The 870 Series 10-Bolt powershift PTO features six shift options, four of which are integrated into the PTO housing that require one hose for a simplified installation - the hose is included with the PTO. Our popular Electronic Overspeed Control (EOC) is also available to protect the PTO and driven equipment. Eight internal gear ratios provide a wide variety of speeds to meet virtually all application requirements. Direct mount pump flange options are also available with our Wet Spline Technology that provides increased PTO and pump shaft life. Versatility, power, ease of maintenance and installation make the 870 Series the BEST choice for Snow & Ice, Refuse, Aerial, and Defense truck requirements. 


Markets:

• Aerial

• Defense

• On-Highway

• Other Mobile

 

Features and Benefits:

• Compact housing height reduces clearance issues

• Integral actuation valve simplifies plumbing and reduces installation time

• Wet Spline Technology to extend PTO & pump shaft life

• Electronic Overspeed Control (EOC) protects driven equipment

• Two Year Warranty

 

Applications:

• Fire & Rescue Trucks

• Pumper Cleaner

• Oil & Gas

• Refuse Trucks

• Snow & Ice

Related Documents

×

687890
234075