919-8-100 - PTFE Hose - 919 Series - Parker

PTFE Hose - 919 Series | #919-8-100

919-8-100

PTFE Hose - 919 Series | #919-8-100

Natural Smoothbore PTFE Hose meets SAE 100R14 requirements and features excellent chemical compatibility and handles temperatures up to 450°F.


Technical Specifications

  • Hose Type: SS Braid, Natural
  • Size: -8
  • Length: 100 ft
  • Design Factor: 4:1
  • Application: Adhesive Dispensing, Chemical Transfer, Cooling Lines, Compressed Air/Gases, Medical Gases, Hydraulics
  • Maximum Operating Pressure: 2000 psi, 13.8 MPa, 138 bar
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Minimum Bend Radius: 5 inch, 127 mm
  • Media: Air, Chemicals (Adhesive), Food & Beverage (Cooking Oil), Industrial Fluids, Water
  • Weight: 0.13 lb/ft, 0.19 kg/m
  • Specifications Met: FDA 21 CFR 177.1550, SAE 100R14A
  • Compatible Fitting: 91N Series, 90 Series
  • Inside Diameter: 13/32 inch, 10.4 mm
  • Hose Inner Tube Material: Natural, Polytetrafluoroethylene (PTFE)
  • Cover Material: n/a
  • Size: -8
  • Vacuum Pressure Rating: 28 inch-Hg, 711 mm-Hg
  • Product Type: PTFE Hose
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Product Style: Smoothbore
  • Outside Diameter: 0.560 inch, 14.3 mm

Item Information

Parker's Chemical Resistant PTFE hoses have exceptional chemical compatibility and handle temperatures as high as +450°F, except in jacketed designs. PTFE Braided hoses are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits.

Parker 919B PTFE Hoses should be used when conveying non-conducting fluids such as oils, paints, fuels, or steam.

Parker’s stainless steel braided PTFE hoses are available with silicone or polyurethane jackets..

Markets:
• Fluid Handling
• Medical
• Oilfield Service
• Transportation
• Military
• Compressed Gas

Features/Benefits:
•PTFE lines provide excellent chemical compatibility for successful chemical transfer between lines
• Handles extreme temperatures from -100°F to +450°F
• Resists moisture
• Low friction minimizes pressure drops and deposits
• Steam cleanable
• Available with extruded silicone jacket to provide a clean, smooth cover (919J)
• Available with non-marring, abrasion-resistant polyurethane jacket to shield the stainless steel wire reinforcement against wear, fraying and contaminants (919U)

Applications:
• Chemical Transfer Lines
• General Hydraulics
• Compressed Air/Gases
• Adhesive Dispensing
• Coolant Lines
• Medical Gases

Technical Specifications:• Use hose type 919B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
• Hoses with covers must be skived prior to fitting attachment
• Burst pressure is 4x max working pressure at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum
• Other colors available upon request

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687563