Top-mounted Breathers and Filler Breathers - AB Series | Product Series

Filter by

    No filters selected

Product Type

Installation

Connection Type

Features

Strainer Type

Includes

Outside Diameter

Seal Material

Housing Material

Pressure Relief Valve Type

Flow Rate

Micron Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Top-mounted Breathers and Filler Breathers - AB Series

Top-mounted Breathers and Filler Breathers - AB Series

The Parker AB Series comprises a broad range of top-mounted breathers and filler breathers. The filler breathers protect hydraulic systems from airborne particle ingress, while allowing sufficient airflow into and out of the fluid reservoir.

Technical Specifications

  • Brand: Parker
  • Outside Diameter: 40 to 107 x 149 mm
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Agriculture, Construction, Oil and Gas, Marine, Mining, Forestry
  • Application: Deck and Mobile Cranes, Firefighting Equipment, Forwarders, Hydraulic Presses, Marine Steering Units, Power Packs, Waste Management, Dump and Fork Lift Tucks, Excavators, Harvesters, Waste Balers, Reach Stackers, Wheeled Loaders, Drilling Equipment, Industrial Power Units
  • Technology: Filtration, Hydraulics
  • Product Type: Hydraulic Filter Accessories
  • Product Series: AB Series
  • For Fluid Type: Air
  • Operating Temperature: -30 to 90 °C
  • Flow Rate: up to 3000 L/min
  • Mounting Type: Tanktop
  • Housing Material: Glass Filled Nylon, Plated Mild Steel, Zinc Aluminium Alloy
  • Filter Material: 10µ abs. PU-foam, No filter element
  • Seal Material: Nitrile, Nitrile-Cork, No Seals
  • Pressure Relief Valve Type: 0.2 bar, 0.35 bar, 0.7 bar, Unpressurized
  • Bypass Valve Pressure Rating: 0.8 bar, 1.5 bar, 2 bar, 3 bar
  • Micron Rating: 2 to 40 micron
  • Installation: Screw-On, Stand Pipe Mounting, Tank Hole Mounted

Full Product Description

Ingress of airborne contaminants into hydraulic systems can cause a number of costly issues, including increased wear on pumps and cylinders, decreased performance, shorter maintenance intervals, and added downtime.

The Parker AB Series comprises a full range of top-mounted breathers and filler breathers designed to prevent this by keeping out harmful contaminants and allowing the tank / fluid reservoir to effectively breath during equipment operation.

Multiple configurations are available to meet the unique requirements of customers’ hydraulic systems, including:

Filler Breathers - Glass-filled nylon or plated metal steel. Multiple installation available including single hole, three hole, or six hole installation. Flow rates up 620 L/min (163 GMP).

Screw-on type Breathers - Glass-filled nylon or plated metal steel. Multiple connection types available. Flow rates up to 620 L/min (163 GPM). Dipsticks available with all options (two lengths and in packs of 10).

Lockable Fillers and Filler Breathers (metal) - Pressurized and unpressurized threaded types available. For added reservoir security and oil protection, certain metal filler breathers can be specified with a locking lug option.

AB Series breathers and filler breathers are ideally suited for equipment required to operate in environments laden with dirt and dust.

Benefits
• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic circuits, while allowing sufficient airflow into and out of the fluid reservoir

• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life

Features:
• Molded in non-corrodible, glass-filled nylon – strong and light
• Filler breathers available with single hole, six hole, and three hole installation
• Screw-on breather range – G1/2 and G3/4 options
• Compact range – G1/4, G3/8, R1/2 and R3/4 options
• Metal filler breathers – pressurized and unpressurized threaded type
• Flange mounting type options
• Lockable options for reservoir security and oil protection

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Product Type Installation Connection Type Features Strainer Type Includes Outside Diameter Seal Material Housing Material Pressure Relief Valve Type Flow Rate Micron Rating
AB98210011 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98210021 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98210001 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98212011 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98213011 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98212001 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98212021 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98213001 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate, Dipstick mountable Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98213021 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98217001 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB98217011 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB98217021 Filler Breather Tank hole mounted 3 Clamp mounted Anti Splash Plate Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB98810001 Filler Breather Tank hole mounted 6 Hole Installation Filling cap only - no breather Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98810011 Filler Breather Tank hole mounted 6 Hole Installation Filling cap only - no breather 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98810021 Filler Breather Tank hole mounted 6 Hole Installation - Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98817011 Filler Breather Tank hole mounted 6 Hole Installation - 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB98812001 Filler Breather Tank hole mounted 6 Hole Installation - Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98812011 Filler Breather Tank hole mounted 6 Hole Installation - 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98812021 Filler Breather Tank hole mounted 6 Hole Installation Vented - air in only Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98813001 Filler Breather Tank hole mounted 6 Hole Installation Vented - air in only Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98813011 Filler Breather Tank hole mounted 6 Hole Installation - 95 mm strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98813021 Filler Breather Tank hole mounted 6 Hole Installation - Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98817001 Filler Breather Tank hole mounted 6 Hole Installation - Without strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB98817021 Filler Breather Tank hole mounted 6 Hole Installation - Telescopic strainer Anti Splash Plate 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB68110 Filler Breather Tank hole mounted 3 Hole Installation Anti Splash Plate Without strainer - 51 mm Nitrile Glass-filled Nylon Un-Pressurised 185 l/min 10 µm
AB68118 Filler Breather Tank hole mounted 3 Hole Installation Anti Splash Plate 63,5 mm strainer - 51 mm Nitrile Glass-filled Nylon Un-Pressurised 185 l/min 10 µm
AB98610101 Breather Srew-On G1/2 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98612101 Breather Srew-On G1/2 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98613101 Breather Srew-On G1/2 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98617101 Breather Srew-On G1/2 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB98410101 Breather Srew-On G3/4 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB98412101 Breather Srew-On G3/4 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB98413101 Breather Srew-On G3/4 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon 0.35 Bar 620 l/min 10 µm
AB98417101 Breather Srew-On G3/4 male thread Anti Splash Plate - Anti Splash Plate, Dipstick mountable 101 mm Nitrile Glass-filled Nylon 0.7 Bar 620 l/min 10 µm
AB683101 Breather Srew-On G1/4 male thread Anti Splash Plate - Pack of 10 pcs 40 mm No seal Glass-filled Nylon Un-Pressurised 175 l/min 10 µm
AB68X101 Breather Srew-On G3/8 male thread Anti Splash Plate - Pack of 10 pcs 40 mm No seal Glass-filled Nylon Un-Pressurised 190 l/min 10 µm
AB68Y101 Breather Srew-On R1/2 male thread Anti Splash Plate - Pack of 10 pcs, Dipstick mountable 40 mm No seal Glass-filled Nylon Un-Pressurised 215 l/min 10 µm
AB68Z101 Breather Srew-On R3/4 male thread Anti Splash Plate - Pack of 10 pcs, Dipstick mountable 40 mm No seal Glass-filled Nylon Un-Pressurised 315 l/min 10 µm
AB685101 Breather Srew-On G3/8 male thread Anti Splash Plate - Dipstick mountable 70 mm Nitrile Glass-filled Nylon Un-Pressurised 450 l/min 10 µm
AB686101 Breather Srew-On G1/2 male thread Anti Splash Plate - Dipstick mountable 70 mm Nitrile Glass-filled Nylon Un-Pressurised 510 l/min 10 µm
AB687101 Breather Srew-On G3/4 male thread Anti Splash Plate - Dipstick mountable 70 mm Nitrile Glass-filled Nylon Un-Pressurised 740 l/min 10 µm
AB116310 Filler Breather Tank hole mounted 6 Hole Installation Anti Splash Plate 95 mm strainer - 76 mm Cork gasket Plated Mild Steel Un-Pressurised 430 l/min 10 µm
AB.1380.10 Filler Breather Tank hole mounted 3 Hole Installation Anti Splash Plate 63 mm strainer - 45 mm Cork gasket Plated Mild Steel Un-Pressurised 135 l/min 10 µm
5561 Lockable Filler Breather Tank hole mounted 6 Hole Installation - 95 mm strainer Locking lug 76 mm Cork gasket Plated Mild Steel Un-Pressurised 430 l/min 10 µm
PAB.1730.10.5 Filler Breather Tank hole mounted 6 Hole Installation Pack of 10 pcs 95 mm strainer - 76 mm Nitrile Plated Mild Steel 0.35 Bar 430 l/min 10 µm
PAB.1730.10.10 Filler Breather Tank hole mounted 6 Hole Installation - 95 mm strainer - 76 mm Nitrile Plated Mild Steel 0.7 Bar 430 l/min 10 µm
SAB.1562.10 Breather Srew-On G3/4 male thread - Without strainer - 76 mm No seal Plated Mild Steel Un-Pressurised 430 l/min 10 µm
SAB.1563.10 Breather Srew-On G1/4 male thread - Without strainer - 76 mm No seal Plated Mild Steel Un-Pressurised 135 l/min 10 µm
SPA.1731.10.5 Breather Srew-On G3/4 male thread - Without strainer - 76 mm No seal Plated Mild Steel 0.35 Bar 430 l/min 10 µm
SPA.1731.10.10 Breather Srew-On G3/4 male thread Locking lug Without strainer - 76 mm No seal Plated Mild Steel 0.7 Bar 430 l/min 10 µm
LFC622142 Lockable Filler Tank hole mounted 3 Clamp mounted Dipstick mountable 150 mm strainer Filling cap only - no breather 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 0 l/min No element
LFC622212 Lockable Filler Breather Stand Pipe mounting G2 female thread Dipstick mountable 150 mm strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC622242 Lockable Filler Breather Tank hole mounted 3 Clamp mounted Pack of 10 pcs, Dipstick mountable 150 mm strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC622432 Lockable Filler Breather Stand Pipe mounting Push-on mounted Anti Splash Plate 150 mm strainer Vented - air in only 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC622122 Lockable Filler Stand Pipe mounting G2½ female thread Dipstick mountable 150 mm strainer Filling cap only - no breather 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 0 l/min No element
LFC622222 Lockable Filler Breather Stand Pipe mounting G2½ female thread Pack of 10 pcs 150 mm strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC622411 Lockable Filler Breather Stand Pipe mounting G2 female thread Pack of 10 pcs, Dipstick mountable Without strainer Vented - air in only 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
AB.683102.UC Breather Srew-On 1/4NPT male thread Pack of 10 pcs - Pack of 10 pcs 40 mm No seal Glass-filled Nylon Un-Pressurised 175 l/min 10 µm
AB.98210000.UC Filler Breather Tank hole mounted 3 Clamp mounted - Without strainer - 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB.98210010.UC Filler Breather Tank hole mounted 3 Clamp mounted - 95 mm strainer - 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
H00153-017 Filler breather Tank hole mounted 6 Hole Installation - 200 mm strainer - 84 mm Cork gasket Plated mild steel 0.35 bar 450 l/min 40 µm
H00153-054 Filler breather Tank hole mounted 6 Hole Installation Locking lug 75 mm strainer Locking lug 84 mm Cork gasket Plated mild steel Un-Pressurised 450 l/min 40 µm
H00153-057 Filler Breather Tank hole mounted 6 Hole Installation Locking lug 355 mm strainer Locking lug 84 mm Cork gasket Plated mild steel Un-Pressurised 450 l/min 40 µm
S.340060 Breather Spin on Tank hole mounted 3 Hole Installation Includes mounting adaptor Without strainer Includes mounting adaptor 94 mm Cork gasket Plated mild steel 0.35 bar 700 l/min 5 µm
S.340158 Filler Breather Cap Tank hole mounted 6 Hole Installation Incl Nylon dipstick 355 mm 95 mm strainer Incl Nylon dipstick 355mm 76 mm No seal Plated mild steel Un-Pressurised 0 l/min No element
S.340173 Breather - - Cap only without chain Without strainer Cap only without chain 76 mm No seal Plated mild steel Un-pressurised 430 l/min 40 µm
S.340236 Breather Srew-On G3/4 male thread Incl Metal dipstick 542 mm Without strainer Incl Metal dipstick 542 mm 76 mm No seal Plated mild steel Un-pressurised 430 l/min 10 µm
S.340239 Breather Srew-On G1 male thread - Without strainer - 76 mm No seal Plated mild steel 0.35 bar 430 l/min 10 µm
5491 Filler Breather Cap Tank hole mounted Replacement cap Includes dipstick 355 mm Without strainer Includes dipstick 355mm 76 mm Cork gasket Plated Mild Steel Un-Pressurised 430 l/min 10 µm
5515 Filler Breather Tank hole mounted 6 Hole Installation With locking lug 95 mm strainer With locking lug 76 mm Cork gasket Plated Mild Steel Un-Pressurised 430 l/min 40 µm
5529 Filler Breather Tank hole mounted 6 Hole Installation Special 600µ strainer 76 mm strainer Special 600µ strainer 76 mm No seal Plated Mild Steel Un-Pressurised 430 l/min 40 µm
5598 Filler Breather Tank hole mounted 6 Hole Installation With locking lug 95 mm strainer With locking lug 76 mm Nitrile Plated Mild Steel 0.7 Bar 430 l/min 40 µm
5884.10 Breather Spin on element - - Spare element - Spare element 94 mm Cork gasket Plated Mild Steel Un-Pressurised 1500 l/min 5 µm
944691Q Heavy Duty Breather element - - Spare element - Spare element 75mm Nitrile - - 500 l/min 1.5 µm water resistant
944692Q Heavy Duty Breather element - - Spare element - Spare element 75mm Nitrile - - 900 l/min 2.0 µm polyester
944693Q Heavy Duty Breather element - - Spare element - Spare element 75mm Nitrile - - 900 l/min 1.0 µm glass fiber
AB.1380.40 Filler Breather Tank hole mounted 3 Hole Installation - Without strainer - 45 mm Cork gasket Plated Mild Steel Un-Pressurised 270 l/min 40 µm
AB.1381.40 Air Breather Tank hole mounted Push-on mounted - Without strainer - 76 mm No seal Plated Mild Steel Un-Pressurised 720 l/min 40 µm
AB.6821000.UC Filler Breather Tank hole mounted 3 Clamp mounted Dipstick mountable Without strainer Dipstick mountable 92 mm Nitrile Glass-filled Nylon Un-Pressurised 1150 l/min 10 µm
AB.6821001.UC Filler Breather Tank hole mounted 3 Clamp mounted Dipstick mountable 95 mm strainer Dipstick mountable 92 mm Nitrile Glass-filled Nylon Un-Pressurised 1150 l/min 10 µm
AB.6821301.UC Filler Breather Tank hole mounted 3 Clamp mounted Dipstick mountable 95 mm strainer Dipstick mountable 92 mm Nitrile Glass-filled Nylon 0.35 Bar 1150 l/min 10 µm
AB.685121.UC Breather Srew-On G3/8 male thread Dipstick mountable Without strainer Dipstick mountable 70 mm Nitrile Glass-filled Nylon 0.2 Bar 450 l/min 10 µm
AB.686121.UC Breather Srew-On G1/2 male thread Dipstick mountable Without strainer Dipstick mountable 70 mm Nitrile Glass-filled Nylon 0.2 Bar 510 l/min 10 µm
AB.687121.UC Breather Srew-On G3/4 male thread Dipstick mountable Without strainer Dipstick mountable 70 mm Nitrile Glass-filled Nylon 0.2 Bar 740 l/min 10 µm
AB.687131.UC Breather Srew-On G3/4 male thread Dipstick mountable Without strainer Dipstick mountable 70 mm Nitrile Glass-filled Nylon 0.35 Bar 740 l/min 10 µm
AB.6881001.UC Filler Breather Tank hole mounted 6 Hole Installation Dipstick mountable 95 mm strainer Dipstick mountable 92 mm Nitrile Glass-filled Nylon Un-Pressurised 1150 l/min 10 µm
AB.68918 Filler Breather Tank hole mounted 6 Hole Installation - 95 mm strainer - 76 mm Nitrile Glass-filled Nylon Un-Pressurised 1000 l/min 10 µm
B.34.214 Filler Breather Cap Tank hole mounted 6 Hole Installation With locking lug 95 mm strainer With locking lug 76 mm No seal Plated Mild Steel Un-Pressurised 0 l/min No element
H00279-011 Breather Srew-On G1/4 male thread With 10mm higher adapter Without strainer With 10mm higher adapter 35 mm No seal Plated Mild Steel Un-Pressurised 135 l/min 70 µm
H00279001 Breather Srew-On G1/4 male thread With std adapter Without strainer With std adapter 35 mm No seal Plated Mild Steel Un-Pressurised 135 l/min 70 µm
H00279002 Breather Srew-On G3/8 male thread With std adapter Without strainer With std adapter 35 mm No seal Plated Mild Steel Un-Pressurised 190 l/min 70 µm
H00602-009 Breather Srew-On G3/4 BSPT male thread - Without strainer - 84 mm No seal Plated Mild Steel 0.35 Bar 450 l/min 40 µm
HDB1C015BV4AG121 Heavy Duty Breather Srew-On G3/4 male thread With manual over ride valve Without strainer With manual over ride valve 82 mm Nitrile Plated Mild Steel 0.35 Bar 500 l/min 1.5 µm water resistant
HDB1P020BV4AG121 Heavy Duty Breather Srew-On G3/4 male thread With manual over ride valve Without strainer With manual over ride valve 82 mm Nitrile Plated Mild Steel 0.35 Bar 900 l/min 2.0 µm polyester
HDB1Q010BV4AG121 Heavy Duty Breather Srew-On G3/4 male thread With manual over ride valve Without strainer With manual over ride valve 82 mm Nitrile Plated Mild Steel 0.35 Bar 900 l/min 1.0 µm glass fiber
S.340161 Filler Breather Tank hole mounted 6 Hole Installation With thread cutting screws 95 mm strainer With thread cutting screws 76 mm Nitrile Plated Mild Steel 0.35 Bar 430 l/min 10 µm
S.340174 Air Breather Srew-On G3/4 male thread Zinc colour cap Without strainer Zinc colour cap 76 mm No seal Plated Mild Steel Un-Pressurised 430 l/min 10 µm
S.340177 Air Breather Tank hole mounted 6 Hole Installation Stainless steel strainer, extra 6-hole gasket 95 mm strainer Stainless steel strainer, extra 6-hole gasket 76 mm Cork gasket Plated Mild Steel Un-Pressurised 430 l/min 40 µm
S.340227 Filler Breather Tank hole mounted 6 Hole Installation Incl Dipstick 300 mm 310 mm strainer Incl Dipstick 300 mm 76 mm Cork gasket Plated Mild Steel 0.35 Bar 430 l/min 40 µm
S.340240 Breather Srew-On G1 male thread Incl Plastic dipstick 355 mm Without strainer Incl Plastic dipstick 355 mm 76 mm No seal Plated Mild Steel Un-Pressurised 430 l/min 10 µm
S.340249 Air Breather Tank hole mounted 6 Hole Installation Metal strainer 75 mm strainer Metal strainer 76 mm Cork gasket Plated Mild Steel Un-Pressurised 430 l/min 10 µm
S.340330 Filler Breather Tank hole mounted 6 Hole Installation - 200 mm strainer - 76 mm Nitrile Plated Mild Steel 0.2 Bar 430 l/min 40 µm
S.340343 Filler Breather Tank hole mounted 3 Hole Installation Nitrile seal and chain 63 mm strainer Nitrile seal and chain 45 mm Nitrile Plated Mild Steel Un-Pressurised 270 l/min 40 µm
S.680020 Anti-Splash Filler Breather Tank hole mounted 6 Hole Installation Metal strainer, with dipstick 150 mm strainer Metal strainer, with dipstick 92 mm Cork gasket Glass-filled Nylon Un-Pressurised 430 l/min 10 µm
S340052 Breather Spin on Tank hole mounted 3 Hole Installation Includes mounting adaptor Without strainer Includes mounting adaptor 94 mm Cork gasket Plated Mild Steel Un-Pressurised 1500 l/min 5 µm
S340054 Breather Spin on Tank hole mounted 3 Hole Installation Includes mounting adaptor Without strainer Includes mounting adaptor 94 mm Cork gasket Plated Mild Steel 0.35 Bar 1500 l/min 5 µm
S340055 Breather Spin on Tank hole mounted 3 Hole Installation Includes mounting adaptor Without strainer Includes mounting adaptor 94 mm Cork gasket Plated Mild Steel 0.7 Bar 1500 l/min 5 µm
S340056 Breather Spin on Tank hole mounted 3 Hole Installation Includes mounting adaptor Without strainer Includes mounting adaptor 94 mm Cork gasket Plated Mild Steel Un-Pressurised 700 l/min 5 µm
S340058 Breather Spin on Tank hole mounted 3 Hole Installation Includes mounting adaptor Without strainer Includes mounting adaptor 94 mm Cork gasket Plated Mild Steel 0.35 Bar 700 l/min 5 µm
SPA.1731.10.5N Filler Breather Srew-On 3/4NPT male thread - Without strainer - 76 mm No seal Plated Mild Steel 0.35 Bar 430 l/min 10 µm
SPA.1731.40.10 Filler Breather Srew-On G3/4 male thread - Without strainer - 76 mm No seal Plated Mild Steel 0.7 Bar 430 l/min 40 µm
SPA.1731.40.5 Filler Breather Srew-On G3/4 male thread - Without strainer - 76 mm No seal Plated Mild Steel 0.35 Bar 430 l/min 40 µm
1605 Filler Breather Tank hole mounted 6 Hole Installation - 76 mm strainer - 76 mm Cork gasket Plated Mild Steel Un-Pressurised 430 l/min No element
AB.98212010.UC Filler Breather Tank hole mounted 3 Hole Installation - 95 mm strainer - 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
AB.98410201.UC Filler Breather Srew-On G3/4 male thread - Without strainer - 101 mm Nitrile Glass-filled Nylon Un-Pressurised 620 l/min 10 µm
AB.98412201.UC Filler Breather Srew-On G3/4 male thread - Without strainer - 101 mm Nitrile Glass-filled Nylon 0.2 Bar 620 l/min 10 µm
H00153-047 Breather Srew-On - Cap only Without strainer Cap only 84 mm Cork gasket Plated Mild Steel Un-Pressurised 450 l/min 10 µm
H00834-009 Breather Spin on Tank hole mounted 6 Hole Installation Stainless steel strainer 114 mm strainer Stainless steel strainer 97 mm Cork gasket Plated Mild Steel Un-Pressurised 1700 l/min 3 µm
H00834002 Breather Spin on Tank hole mounted 6 Hole Installation Stainless steel strainer 114 mm strainer Stainless steel strainer 128 mm Cork gasket Plated Mild Steel Un-Pressurised 3000 l/min 3 µm
LFC.622111 Lockable Filler Stand Pipe mounting G2 female thread Filling cap only - no breather Without strainer Filling cap only - no breather 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 0 l/min No element
LFC.622112 Lockable Filler Stand Pipe mounting G2 female thread Filling cap only - no breather 150 mm strainer Filling cap only - no breather 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 0 l/min No element
LFC.622122 Lockable Filler Stand Pipe mounting G2½ female thread Filling cap only - no breather 150 mm strainer Filling cap only - no breather 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 0 l/min No element
LFC.622142 Lockable Filler Tank hole mounted 3 Clamp mounted Filling cap only - no breather 150 mm strainer Filling cap only - no breather 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 0 l/min No element
LFC.622211 Lockable Filler Breather Stand Pipe mounting G2 female thread - Without strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622212 Lockable Filler Breather Stand Pipe mounting G2 female thread - 150 mm strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622222 Lockable Filler Breather Stand Pipe mounting G2½ female thread - 150 mm strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622231 Lockable Filler Breather Stand Pipe mounting Push-on mounted - Without strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622242 Lockable Filler Breather Tank hole mounted 3 Clamp mounted - 150 mm strainer - 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622411 Lockable Filler Breather Stand Pipe mounting G2 female thread Vented - air in only Without strainer Vented - air in only 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622422 Lockable Filler Breather Stand Pipe mounting G2½ female thread Vented - air in only 150 mm strainer Vented - air in only 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622432 Lockable Filler Breather Stand Pipe mounting Push-on mounted Vented - air in only 150 mm strainer Vented - air in only 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
LFC.622442 Lockable Filler Breather Tank hole mounted 3 Clamp mounted Vented - air in only 150 mm strainer Vented - air in only 107 mm x 149 mm Nitrile Zinc Aluminium Alloy Un-Pressurised 1500 l/min 10 µm
PAB.1730.40.10 Filler Breather Tank hole mounted 6 Hole Installation - 95 mm strainer - 76 mm Nitrile Plated Mild Steel 0.7 Bar 430 l/min 40 µm
SAB.1562.10.NPT Breather Srew-On 3/4" NPT male thread - Without strainer - 76 mm No seal Plated Mild Steel Un-Pressurised 430 l/min 10 µm
SAB.1563.10.NPT Breather Srew-On 1/4"NPT male thread - Without strainer - 76 mm No seal Plated Mild Steel Un-Pressurised 135 l/min 10 µm

687890
C89472