altair O&G vCell Filter - ODSX | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
altair O&G vCell Filter - ODSX altair O&G vCell Filter - ODSX

altair O&G vCell Filter - ODSX

The altair® O&G ODSX vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high-efficiency particulate arrestance level.

Technical Specifications

  • Brand: Altair
  • Division: Gas Turbine Filtration Division
  • Industry: Oil & Gas
  • Application: Offshore
  • Technology: Filtration
  • Product Type: vCell
  • Product Style: vCell
  • Media: Glass non-woven - Hydrophobic
  • Flow Rate: 7780 m3/hour, 4580 CFM
  • Filter Efficiency Rating: F9
  • Materials of Construction: Plastic - ABS
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 593 mm
  • Width: 593 mm
  • Depth: 600 mm
  • Weight: 18 kg, 40 lb

Full Product Description

The altair® O&G ODSX vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high-efficiency particulate arrestance level.

It has a filtration efficiency grade of F9 per EN779:2012 and an extended filtration surface area that ensures low pressure loss and supports extended filter life. altair’s ODSV filter sets a new standard in corrosion protection. Its salt removal performance has been significantly improved over the best products previously available.

The altair O&G ODSX vCell filter is made using fully potted, pleated panels to provide a complete seal and is mounted within an acrylonitrile butadiene styrene plastic frame. Protective grids incorporated on the downstream surface deliver robust performance, even in high under-pressure conditions that can be experienced in gas turbine applications.

Features/Benefits:

• Extended availability

• Maximum protection against fouling and corrosion

• Low pressure drop

• Proven water management

Applications:

Multi-stage static or hybrid filtration

687890
B43098