Seawater RO Membrane | Product Series

Filter by

    No filters selected

Product Water Flow Rate (GPD)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Seawater RO Membrane

Seawater RO Membrane

Parker Sea Water Reverse Osmosis Membrane offers high salt rejection, high production rates, and is energy efficient. This membrane is designed for use in Parker and other brand pressure vessel housings.

Technical Specifications

  • Brand: Village Marine
  • Application: Commercial
  • Product Type: Membrane
  • Membrane Module Included: Thin-film composite
  • Maximum Operating Pressure: 1000 psi
  • Maximum Operating Temperature: 113.0 °F, 45.0 °C
  • Maximum Feed Turbidity: 1 NTU
  • Chlorine Tolerance: 0 PPM
  • Salt Rejection: 99.4 %, 99 %
  • pH Range: Continuous Operation: 4-11, Continuous Operation: 2.5-11
  • Maximum Feed Silt Density Index: SDI 5
  • Water Flow Rate: 220 to 7250 gal/day
  • Width: 2.4 to 7.9 inch, 6.1 to 20.1 cm
  • Length: 19 to 40 inch, 48 to 101.6 cm
  • Size: 2519 to 8040 nom
  • Design Limitations: Varies based on part number selected

Full Product Description

AquaPro® thin film composite Reverse Osmosis membranes deliver high salt rejection while maintaining high production rates to obtain the energy efficiency demanded by plant operators.

By selecting the highest grade of materials and thoroughly testing performance, Village Marine is able to offer the highest quality products. AquaPro® membranes are designed for use in Parker Village Marine pressure vessel housings as well as other brand housings.

Notes:
• Keep elements moist at all times
• Permeate obtained from first two hours of operation should be discarded
• To prevent biological growth during storage, shipping, or system shutdowns it is recommended that elements be immersed in a protective solution. The standard solution for long or short term storage should contain 1.0 percent (by weight) sodium metabisulfite (available as VMT p/n 85-0103, 85-0038,85-0044 or 85-0049)
• Standardized test conditions are 32,000 ppm NaCl at 77° F (25° C), with 800 psi feed. Production rates for individual elements may vary +/- 20% and rejection may vary +/- 0.4%

Related Documents

×
Products Product Water Flow Rate (GPD)
33-2519 220
33-3000 150
33-3001 105
33-0238 550
33-0440 1,200
33-0036 2,500
2724010633 200
2724011133 400
2724011233 450
2724011333 700
2724011433 900
2724012633 1950
33-6030 2500
45012004 2150

687890
941281