The clearcurrent® PDSY vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high-efficiency particulate arrestance level.
It has a filtration efficiency grade of E12 per EN1822:2009 and an extended filtration surface area that ensures low pressure loss and supports extended filter life. clearcurrent’s PDSY filter sets a new standard in corrosion protection. Its salt removal performance has been significantly improved over the best products previously available.
The clearcurrent PG PDSY vCell filter is made using fully potted, pleated panels to provide a complete seal and is mounted within an acrylonitrile butadiene styrene plastic frame. Protective grids incorporated on the downstream surface deliver robust performance, even in high under-pressure conditions that can be experienced in gas turbine applications.
Features/Benefits:
• EPA grade filtration efficiency media provides hydrophobic performance for superior protection in wet environments
• Low pressure loss helps increase power output and/or improve fuel efficiency
• Easy to install and change out to reduce downtime
• Easily disposable by incineration
Applications:
Multi-stage high efficiency static or hybrid filtration