Convoluted PTFE Hose with 304 Stainless Steel Braid - SCW/SCB | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Convoluted PTFE Hose with 304 Stainless Steel Braid - SCW/SCB

Convoluted PTFE Hose with 304 Stainless Steel Braid - SCW/SCB

Parker SCW and SCB hoses are seamless, low profile, environmentally safe, self-draining and able to withstand extreme flexing. They are suitable for fluid handling, chemical transfer, paint and semiconductor applications.

Technical Specifications

  • Design Factor: 4
  • Cover Color: n/a
  • Media: Air, Chemicals - Check your fluid compatibility with our catalogue chart., Dry Abrasive Powders, Industrial Fluids, Water, Welding Gases (Technical Gases)
  • Specifications Met: FDA (Core Tube), USP Class VI (compliant core tube)
  • Compatible Fitting: PAGE Series
  • Weight: 0.11 to 1.40 kg/m, 0.08 to 0.90 lb/ft
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Inside Diameter: 1/4 to 2 inch, 6 to 51 mm
  • Maximum Operating Pressure: 31 to 103 bar, 3.1 to 10.3 MPa, 450 to 1500 psi
  • Application: Chemical Transfer, Fluid Handling, Industrial, Instrumentation, Manufacturing, Semiconductor
  • Hose Reinforcement Material: Braid of 304 Stainless Steel
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Cover Material: n/a
  • Minimum Bend Radius: 2 to 16 inch, 51 to 406 mm
  • Size: -4 to -32
  • Outside Diameter: 0.460 to 2.450 inch, 6.4 to 50.8 mm
  • Vacuum Pressure Rating: 28 inch-Hg, 711.2 mm-Hg

Full Product Description

Parker SCW and SCB Convoluted PTFE hoses 304SS braid are seamless, low profiled, convolutions that withstand extreme flexing for fluid handling, chemical transfer, paint and semiconductor applications. The cutting-edge, highly developed design offers exceptional corrosion resistance and high temperature tolerance for added protection under numerous operating conditions. In addition, the FDA compliant core tube of SCW is manufactured with a smooth, rounded, helical-shaped convolution, allowing the hose to be self-draining and easy to clean. The durable 304 Stainless Steel reinforcement for SCB and SCW leads to a long life expectancy and makes the hose less susceptible to cracking from stress or flexing, in comparison to metal hoses or other fluoropolymer hoses, when used within designated operating parameters. Download the literature on the Product Support tab for more information.

Markets:
• Fluid Handling
• Paint
• Semiconductor
• Chemical
• Food & Beverage

Features/Benefits:
• High temperature hose
• Excellent corrosion resistance
• Seamless
• Low profile
• Self-draining
• Withstands extreme flexing
• Environmentally safe; low effusion
• Long life expectancy

Applications:
• Fluid handling
• Chemical transfer
• Paint
• Semiconductor

CCompliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)


Technical Specifications:
• Not suggested for steam-cold water cycling applications
• Working and burst pressures rated at 73°F (23°C)
• Hose dimensions are nominal
• Used with PAGE fittings and crimp collar SC300 only
• Cannot be used with 90, 91N or 93N Series fittings

Related Documents

×
Products Hose I.D. (inch) Hose Style
04-SCW 1/4 Natural
06-SCW 3/8 Natural
08-SCW 1/2 Natural
12-SCW 3/4 Natural
16-SCW 1 Natural
20-SCW 1-1/4 Natural
24-SCW 1-1/2 Natural
32-SCW 2 Natural
04-SCB 1/4 Static Dissipative
06-SCB 3/8 Static Dissipative
08-SCB 1/2 Static Dissipative
12-SCB 3/4 Static Dissipative
16-SCB 1 Static Dissipative
20-SCB 1-1/4 Static Dissipative
24-SCB 1-1/2 Static Dissipative
32-SCB 2 Static Dissipative

687890
687563