Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
DP-green® Max (MX13) Standard Capacity MERV 13 wire back pleated filter with unique, high-quality media, achieves a strong MERV 13 performance in a reduced pleat count configuration.
DP-green® Max (MX13) Standard Capacity MERV 13 wire back pleated filter with unique, high-quality media, achieves a strong MERV 13 performance in a reduced pleat count configuration.
| Products | Depth | Nominal Filter Size |
|---|---|---|
| 0448101 | STD-1" | 16X20x1 (WxHxD) |
| 0448102 | STD-1" | 16X25X1 (WxHxD) |
| 0448103 | STD-1" | 20X20X1 (WxHxD) |
| 0448104 | STD-1" | 20X25X1 (WxHxD) |
| 0448105 | STD-1" | 24X24X1 (WxHxD) |
| 0448109 | STD-1" | 10X10X1 (WxHxD) |
| 0448110 | STD-1" | 12X24X1 (WxHxD) |
| 0448111 | STD-1" | 20X24X1 (WxHxD) |
| 0448112 | STD-1" | 18X24X1 (WxHxD) |
| 0448116 | STD-1" | 16X24X1 (WxHxD) |
| 0448117 | STD-1" | 10X20X1 (WxHxD) |
| 0448120 | STD-1" | 12X20X1 (WxHxD) |
| 0448122 | STD-1" | 12X12X1 (WxHxD) |
| 0448123 | STD-1" | 12X16X1 (WxHxD) |
| 0448124 | STD-1" | 10X24X1 (WxHxD) |
| 0448125 | STD-1" | 25X25X1 (WxHxD) |
| 0448132 | STD-1" | 20X30X1 (WxHxD) |
| 0448133 | STD-1" | 14X14X1 (WxHxD) |
| 0448137 | STD-1" | 14X30X1 (WxHxD) |
| 0448139 | STD-1" | 14X20X1 (WxHxD) |
| 0448140 | STD-1" | 15X30X1 (WxHxD) |
| 0448141 | STD-1" | 14X25X1 (WxHxD) |
| 0448143 | STD-1" | 16X16X1 (WxHxD) |
| 0448145 | STD-1" | 15X20X1 (WxHxD) |
| 0448146 | STD-1" | 16X30X1 (WxHxD) |
| 0448151 | STD-1" | 22X22X1 (WxHxD) |
| 0448153 | STD-1" | 24X30X1 (WxHxD) |
| 0448159 | STD-1" | 14X24X1 (WxHxD) |
| 0448163 | STD-1" | 18X18X1 (WxHxD) |
| 0448166 | STD-1" | 20X22X1 (WxHxD) |
| 0448180 | STD-1" | 18X20X1 (WxHxD) |
| 0448182 | STD-1" | 18X22X1 (WxHxD) |
| 0448185 | STD-1" | 18X25X1 (WxHxD) |
| 0448201 | STD-2" | 16X20X2 (WxHxD) |
| 0448202 | STD-2" | 16X25X2 (WxHxD) |
| 0448203 | STD-2" | 20X20X2 (WxHxD) |
| 0448204 | STD-2" | 20X25X2 (WxHxD) |
| 0448205 | STD-2" | 24X24X2 (WxHxD) |
| 0448210 | STD-2" | 12X24X2 (WxHxD) |
| 0448211 | STD-2" | 20X24X2 (WxHxD) |
| 0448212 | STD-2" | 18X24X2 (WxHxD) |
| 0448216 | STD-2" | 16X24X2 (WxHxD) |
| 0448217 | STD-2" | 10X20X2 (WxHxD) |
| 0448220 | STD-2" | 12X20X2 (WxHxD) |
| 0448225 | STD-2" | 25X25X2 (WxHxD) |
| 0448232 | STD-2" | 20X30X2 (WxHxD) |
| 0448239 | STD-2" | 14X20X2 (WxHxD) |
| 0448241 | STD-2" | 14X25X2 (WxHxD) |
| 0448245 | STD-2" | 15X20X2 (WxHxD) |
| 0448262 | STD-2" | 20X35X2 (WxHxD) |
| 0448280 | STD-2" | 18X20X2 (WxHxD) |
| 0448285 | STD-2" | 18X25X2 (WxHxD) |