Aerospace and PowerGen Electrohydraulic Servovalve Three-/Four-Way | #EHSV410PA


LOADING IMAGES
EHSV410PA

Aerospace and PowerGen Electrohydraulic Servovalve Three-/Four-Way | #EHSV410PA

This valve is one in a series of three- or four-way electrohydraulic servovalves (EHSVs) commonly used to drive hydraulic actuators or motors in close-loop servosystems. It provides flows up to five GPM at 1000 psi drop across the valve.


Technical Specifications

  • Markets: Aerospace and Power Generation
  • Flow Rate (gpm): 5
  • Minimum Operating Pressure: 300 psi
  • Maximum Operating Pressure: 4500 psi
  • Supply Proof Pressure: 4500 psi
  • Maximum Return Proof Pressure: 3000 psi
  • Hysteresis: 3%
  • Maximum Low Threshold Current: Of Rated Current: 0.25 %
  • Leak Rate: At Null Position: 0.18 gal/min
  • Electrical Connection: Bendix Pygmy # PC02H-8-4P standard
  • Minimum Operating Temperature: -65° °F
  • Maximum Operating Temperature: 275 °F
  • Weight: 12.5 oz, N/A
  • Specifications Met: NI / 1 / 2 / ABCD / T3C Ta=135°C
  • Safety Features: Non-incendive protection: Class1; Division 2; Groups A, B, C, D - T135

Item Information

Reliability – The model 410 jet-pipe servovalve has a single inlet first stage, making it a fail-to-center design. There is no risk of unbalance from contamination because there is only a single source of fluid for the first stage. Our second-stage spool design is capable of generating more than 100 pounds of chip shear force (with a nominal 3,000 psi system).

Contamination resistance – Unique jet construction enables most designs to receive and pass particles as large as 200 microns without malfunction.

Low sensitivity to vibration and shock – First stage is balanced and supported along all three axes against the effects of lateral acceleration and vibration. Acceleration and vibration tests show almost no effect on load output from 0 to 3000 Hz.

Stability – The high-velocity, first-stage jet flow impinges onto a rigid receiver, solidly mounted in the second stage, and does not impinge on the mechanical feedback element. The rigid connection of the mechanical feedback element to the second-stage spool eliminates a wear point and reduces high gain at null.

Null bias stability – Through symmetrical torque motor design and all welded/brazed construction, null shift resulting from vibration, temperature, and other environmental factors is minimized.

Low maintenance – No filter replacements are required. First-stage oil passes through a single 90-micron screen that is easily removable for inspection without disassembling the valve.

Servo-controlled second stage – The second-stage spool is precisely controlled by a high-gain, position-feedback servo-loop. Pressure balance and high force gain of the hydraulic first stage prevents displacement of the second-stage piston caused by any unexpected disturbance.

Wide dynamic range – Characteristics of phase and amplitude versus frequency are virtually the same for inputs ranging from a few percent points to 50 percent of full flow.

Dry torque motor – The hermetically sealed torque motor is completely isolated from the hydraulic fluid.

Reduced life cycle cost – The jet-pipe servovalve's rugged construction and unique design result in an overall lower life-cycle cost as well as unsurpassed reliability when compared to other designs.

This valve is certified for use in hazardous locations.
Non-incendive protection: Class1, division 2, groups A, B, C, D - T135
Certification: NI / 1 / 2 / ABCD / T3C Ta=135°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687631