Fluorocarbon 90 Durometer O-Ring, Excellent Compression Set Resistance (VA090-90) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluorocarbon 90 Durometer O-Ring, Excellent Compression Set Resistance (VA090-90)

Fluorocarbon 90 Durometer O-Ring, Excellent Compression Set Resistance (VA090-90)

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.

Technical Specifications

  • Trade Name: -
  • Maximum Operating Temperature: 400 °F
  • Minimum Operating Temperature: -15 °F
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
  • For Fluid Type: Broad Range
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Thermal Application Type: High Temperature (> 250 to 400°F)
  • Specifications Met: None
  • Inside Diameter: 0.029 to 25.940 inch
  • Cross Section Width: 0.040 to 0.275 inch
  • Durometer: 90 Shore A

Full Product Description

Parker’s 90 durometer fluorocarbon O-ring, VA090, has excellent compression set resistance coupled with the wide chemical resistance expected for an FKM material.



Chemical Resistance:

•Mineral oil and grease

•Nonflammable hydraulic fluids (HFD)

•Silicone oils and greases

•Aliphatic hydrocarbons (propane, butane, natural gas)

•Aromatic hydrocarbons(benzene, toluene)

•Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)

•Gasoline

•High vacuum – low permeability

•Ozone, weather, and aging resistance



Not Recommended for:

•Glycol based brake fluids

•Ammonia gas, amines, alkalis

•Superheated steam

•Low molecular weight organic acids (formic and acetic acids)



*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687890
687519