H360/50D0-G230M - HDK Series High Pressure Compressed Air Dryer (up to 50 bar g) - Parker

HDK Series High Pressure Compressed Air Dryer (up to 50 bar g) | #H360/50D0-G230M

HDK Series High Pressure Compressed Air Dryer (up to 50 bar g) | #H360/50D0-G230M

For applications requiring high pressure compressed air or nitrogen gas up to 50 barg (725 psig) with volume flows up to 1180m³/h (695 cfm)and pressure dew point options of -25, -40°C and -70°C.


Technical Specifications

  • Maximum Flow Rate: 780m³/h @ 50 bar g, 35°C
  • Port Size: G1
  • Controller Type: Multitronic
  • Brand: Parker
  • Product Type: High Pressure Adsorption
  • Maximum Flow Rate: 459 cfm @ 725 psi g, 95°F
  • Maximum Operating Pressure: 50 barg, 725.19 psig
  • Maximum Ambient Temperature: 50 °C
  • Minimum Ambient Temperature: 1 °C
  • Ingress Protection Rating: 65
  • Maximum Operating Temperature: 50 °C, 122 °F
  • Minimum Operating Temperature: 25 °C, 77 °F
  • Connection Type: BSP-P
  • Weight: 240 kg
  • Width: 890 mm
  • Depth: 400 mm
  • Height: 1576 mm
  • Electrical Requirements: 230V, 50-60Hz, others on request
  • Minimum Operating Pressure: 8 barg, 725 psig
  • Pressure Dew Point: -25.0 °C, -70 °C, -13 to -97 °F
  • Specifications Met: PED, others on request
  • Compatible Prefilter: G11/50XP
  • Compatible After Filter: G11/50V

Item Information

The Parker HDK 50 bar range of high pressure compressed air dryers are designed to dry compressed air and gaseous nitrogen at high pressure levels of up to 50 bar reliably and efficiently to multiple pressure dew point options of -40°C, -25°C and -70°C (-40°F, -13°F and -94°F). HDK series dryers come equipped with integrated Parker pre- and after filtration and are capable of volume flows up to 1180 m³/h @ 50 bar g, 35°C (695 cfm @ 725 psi g, 95°F).

Typical applications for HDK series high pressure compressed air dryers are in power stations (i.e. start up of diesel generators) as well as marine applications (i.e. tank ventilation, rope tensioning on off-shore rigs, generator start up etc.).

Product Features
• Pressure dew point options available of -40°C, -25°C and -70°C (-40°F, -13°F and -94°F)

• Volume flows up to 1180 m³/h @ 50 bar g, 35°C (695 cfm @ 725 psi g, 95°F)

• Pre- and after filters supplied as standard

Scope of Supply
• Ready to install high pressure adsorption dryer including dew point control and mounted pre-and after filter

• Optional equipment available mounted ex-works

Available Accessories
• Start-up device

• High pressure differential pressure gauges for the filters

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
A22066