High Precision Pressure Regulators - R210/R220 Series | Product Series

Filter by

    No filters selected

Pressure Control Range (bar)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Precision Pressure Regulators - R210/R220 Series

High Precision Pressure Regulators - R210/R220 Series

R210/R220 high precision, multi-stage pressure regulators provide the highest level of regulation accuracy & repeatability. 1/4" ported BSPP/NPT. Max P1 pressure 10 bar / P2 ranges 0.13 to 2 & 8.2 bar. Temp -18° to 65°C. Flow rates up to 6.9 dm³/s

Technical Specifications

  • Product Type: High Precision Pressure Regulator
  • Port Size: 1/4 inch
  • Port Type: BSPP, NPT
  • Flow Rate: 6.9 dm3/sec @ 9 bar supply, 14.6 SCFM @ 130 psig supply
  • Operating Temperature: -18 to 65 °C, 0 to 149 °F
  • Maximum Inlet Pressure Rating: 10 bar, 145 psig
  • Pressure Control Sensitivity: 0.0003 bar, 0.005 psig, 0.125 inch-H20, 0.32 cm-H20
  • Pressure Control Range: 0.13 to 2.7 bar, 0.13 to 8.2 bar, 2 to 39 psig, 2 to 119 psig
  • Body Material: Zinc

Full Product Description

The R210 / R220 are multi-stage pressure control regulators providing the highest level of regulation accuracy and repeatability available and are ideal for applications that call for the utmost in control and maximum stability under variable operating conditions. A stainless steel measuring capsule is used as a sensing element to activate the high gain servo balanced control mechanism in which the main valve is controlled by a pilot valve. This allows for greater accuracy and eliminates many of the problems associated with conventional regulators using range springs and diaphragms.

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Accurate pressure regulation - controls output pressure to within 0.1% accuracy
• Multi-stage regulation for maximum control and stability.
• Two full flow gauge ports
• Super sensitive relief. Downstream pressure buildup  - down to 0.3m bar above the set pressure, is automatically vented through internal relief valve
• R220 has high exhaust relief capacity

Applications
The R210 and R220 regulators are well suited for any process that requires very precise regulation of air pressure in pipes and vessels.  
• Air gauging
• Gas mixing
• Calibration standards
• Air hoists
• Web tensioning
• Gate actuators
• Roll loading
• Valve operators
• Cylinder loading

Related Documents

Literature and Reference Materials
CATALOGUE - Precision Regulators, PDE2542TCUK - EMEA
×
Products Pressure Control Range (bar)
R210G02A 0.13 - 2.7 (relief capacity = 57 l/min)
R210G02C 0.13 - 8.1 (relief capacity = 57 l/min)
R220G02C 0.13 - 8.1 (relief capacity = 282 l/min)

687890
A87859