High Precision Vacuum Regulator - P3RA171 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Precision Vacuum Regulator - P3RA171

High Precision Vacuum Regulator - P3RA171

P3RA171 is a high accuracy vacuum regulator that provides uniform vacuum regulation independent of vacuum supply changes and full demand.

Technical Specifications

  • Product Type: High Precision Vacuum Regulator
  • Port Size: 1/4 inch, 3/8 inch, 1/2 inch
  • Port Type: NPT, BSPP
  • Ratio: n/a
  • Flow Rate: 3 SCFM @ 25.6 psig supply, 18.3 dm3/sec @ 650 torr supply
  • Operating Temperature: -40 to 200 °F, -40 to 93 °C
  • Maximum Inlet Pressure Rating: 29.92 Hg, 760 Torr
  • Pressure Control Sensitivity: 0.005 psig, 0.0003 bar, 0.125 inch-H20, 0.32 cm-H20
  • Pressure Control Range: 0 to 30 Hg
  • Body Material: Aluminum

Full Product Description

The Parker P3RA171 is a high accuracy vacuum regulator that provides uniform vacuum regulation independent of vacuum supply changes and full demand increasing performance in your application. This unit is a true vacuum regulator and does not control vacuum by letting air into the system. This regulator should be mounted between the vacuum source and process itself. A vacuum regulator unit has a diaphragm assembly with three springs to provide a more balanced loading of the diaphragm. A separate control chamber isolates the diaphragm from the main flow to eliminate hunting and buzzing.

Additional options available are Non-Relieving diaphragm and Screwdriver Adjustment.

Markets:
• Factory Automation
• Automotive
• Heavy Industries

Features/Benefits:
• More balanced loading of diaphragm
• Separate control chamber eliminates hunting and buzzing

Applications:
• General Industrial
• Packaging
• Conveyance
• Production Lines
• Assembly

Related Documents

×
Products

687890
687577