High Flow, Valved, Hydraulic Quick Couplings - HP Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Flow, Valved, Hydraulic Quick Couplings - HP Series High Flow, Valved, Hydraulic Quick Couplings - HP Series High Flow, Valved, Hydraulic Quick Couplings - HP Series

High Flow, Valved, Hydraulic Quick Couplings - HP Series

Parker's high pressure quick couplers and nipples are ideal for use in hydraulic applications where fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Application: High Pressure Hydraulics
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Product Type: Manual Connect
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Valve Type: Poppet
  • Minimum Operating Temperature: -40 °F
  • Body Size: 1 to 1-1/2 inch
  • Flow Rate: up to 100 gal/min
  • Hex Size: 1.62 to 2.25 inch
  • Vacuum Pressure Rating: No
  • Connection Type: Female NPSF, Female ORB, Female NPTF
  • Body Material: Steel
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Seal Material: Nitrile

Full Product Description

HP Series Couplers (hydraulic) 5000 psi connect with HP Series Nipples.
Parker's HP Series are double shut-off quick couplings with manual sleeves and poppet valves. Steel coupler sleeves and nipple bodies are heat treated to withstand pressure surges. End fitting configurations include female pipe and straight thread ORB.

Technical Characteristics:
• Sizes: 1” and 1-1/2””
• Material: Steel
• Port Ends: Female NPSF, Female ORB, Female NPTF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:  
• Industrial
• Construction
• Mobile Equipment

Features/Benefits:  
• Steel coupler sleeves and nipple bodies are heat treated to withstand pressure surges
• High flow with minimal pressure drop

Applications:
• Industrial hydraulic lines
• Construction mobile equipment

Related Documents

×
Products Coupling Half Body Size Connection Type Connection Thread Size (inch)
HP-1001-16FB Female Coupler 1 Female BSPP 1 - 11 1/2
HP-1002-16FB Male Nipple 1 Female BSPP 1 - 11 1/2
HP-1501-24FB Female Coupler 1 1/2 Female BSPP 1 1/2 - 11 1/2
HP-1502-24FB Male Nipple 1 1/2 Female BSPP 1 1/2 - 11 1/2
HP-1001-16FO Female Coupler 1 Female ORB 1 5/16 - 12
HP-1001-16FP Female Coupler 1 Female NPSF 1 - 11 1/2
HP-1002-16FO Male Nipple 1 Female ORB 1 5/16 - 12
HP-1002-16FP Male Nipple 1 Female NPSF 1 - 11 1/2
HP-1501-24FO Female Coupler 1 1/2 Female ORB 1 7/8 - 12
HP-1501-24FP Female Coupler 1 1/2 Female NPTF 1 1/2 - 11 1/2
HP-1502-24FO Male Nipple 1 1/2 Female ORB 1 7/8 - 12
HP-1502-24FP Male Nipple 1 1/2 Female NPTF 1 1/2 - 11 1/2

687890
687539