HZR100 Belt Driven, Roller Wheel, Z-Axis Linear Actuator - Parker

HZR100 Belt Driven, Roller Wheel, Z-Axis Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

HZR100 Belt Driven, Roller Wheel, Z-Axis Linear Actuator

HZR100 Belt Driven, Roller Wheel, Z-Axis Linear Actuator

The HZR is a high speed, extremely stiff, belt driven actuator for use in vertical applications. Utilizing the same roller wheels as the HPLA/HLE products the HZR100 can move up to 1500N at up to 5m/s and is designed to support dynamic loading conditions

Technical Specifications

  • Profile Width: 100 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide
  • Maximum Stroke Length: 2000 mm, 79 inch
  • Maximum Operating Speed: 5 m/sec, 200 inch/sec
  • Maximum Acceleration: 5 m/sec2, 197 inch/sec2
  • Maximum Thrust: FX: 4400 N, FX: 989 lbs
  • Load Capacity: FZ: 400 to 1500 N, -
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Idler Unit Option: No
  • Additional Protection Included: None
  • Corrosion Resistance Included: n/a
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP30

Full Product Description

The ultimate solution for high speed gantry systems requiring a stiff, rugged vertical axis, the HZR series is ideally positioned for high speed automation. This unit is optimally suited for the dynamic loading and mechanical demands of a high speed vertical axis in a multi-axis gantry system. High throughput lifting and transporting were at the heart of the design considerations for the HZR. 

The carriage of the HZR incorporates the same roller wheel bearing as our industry leading HPLA and HLE product lines. Roller bearings completely wrap the exterior of the hardened aluminum extrusion body to give the highest moment loading capacities possible so as to support the high horizontal acceleration of the load. The drive mechanism is integrated into the carriage eliminating the need for cable management to the motor during vertical travel. The wear-free, steel reinforced timing belt provides very large traction forces, which is ideal given the high acceleration of the vertical motion.

Markets:
• Industrial Manufacturing
• Packaging / Warehouse
• Automotive
• Food and Bev
• Textile

Features/Benefits:
• Designed for vertical axis applications
• Rugged construction for heavy duty applications
• Timing belt and pulley drive mechanism for fast, accurate positioning
• Standard and extended length carriage options for extended moment loading capacity
• Integrated carriage and drive mechanism
• Torsion resistant housing for increased product life
• High vertical acceleration for applications requiring it

Applications:
• Pick and Place
• Factory Automation
• Stacking / Palletizing
• Material Handling

Related Documents

×
Products

687890
936514