Expansion controllers - IQAN-XS2 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Expansion controllers - IQAN-XS2

Expansion controllers - IQAN-XS2 OBSOLETE

This product is obsolete. Please contact your local Parker Representative for more information. Parker's IQAN-XS2 expansion module can be added to increase I/O in an IQAN system.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 8 (20)
  • Number of Outputs: 12
  • Ingress Protection Rating: IP65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Power Timer
  • Output Current Rating: 1800 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Slave/expansion module, Slave/Expansion Module

Full Product Description

Parker’s IQAN-XS2 module is one of a collection of expansion (slave) controllers that can be added to an IQAN system. The rugged XS2 focuses on digital (on-off) output control for hydraulic valves. The XS2 also has inputs capable of measuring analog and digital signals. The I/O may be flexibly configured to meet any system need. Its function is defined in the IQAN master unit’s program with the easy-to-use IQAN programming tools. IQAN-XS2 communicates with IQAN master displays or controllers over a CAN bus. Equipped with an aluminum housing and an environmentally sealed, 42-pin connector, this controller is designed for the outdoor environment.

This makes the IQAN-XS2 expansion controller a perfect addition to expand the I/O for any mobile machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 20 inputs - analog or digital
• 12 dedicated on-off outputs that are high-side power outputs
• Slave unit requires no programming
• Sealed for outdoor use
• CAN communication

Applications:
• Outrigger control
• Grapple control
• Auxiliary hydraulics control

Related Documents

×
Products Model Number
5010017 IQAN-XS2

687890
936514