Flow Divider/Combiner Valves | #L1A3003205050V

Flow Divider/Combiner Valves | #L1A3003205050V

REGIONAL - Parker offers different flow divider/combiner valves to cover a wide range of flows up to 85 GPM (320 LPM) and pressures as high as 6000 PSI (420 BAR).


Technical Specifications

  • Flow Rate: 85 GAL/MIN, 320 L/MIN
  • Standard Flow Rate Setting: 29.1-84.7 GAL/MIN, 110-320 L/MIN
  • Ratio: 50/50
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division Europe
  • Flow Rate: 85 gal/min, 320 L/min
  • Standard Flow Rate Setting: 29.1-84.7 gal/min, 110-320 L/min
  • Ratio: 50/50
  • Seal Material: Fluorocarbon
  • Actuation Type: Interlocking Spools
  • Maximum Flow Rate: 85 gal/min, 320 L/min
  • Flow Rate Accuracy: 10%
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Cavity Size: 91-1
  • Function: Flow Divider/Combiner
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 110 lb-ft, 150 Nm
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 2.2 lb, 1 kg
  • Body Material: N/A
  • Configuration: N/A
  • Connection Size: N/A
  • Connection Type: N/A

Item Information

Each of Parker’s four flow divider / combiner versions can be used as a divider or combiner depending on the direction of flow. Two inter-locking spools allow for pressure compensated flow division and combination to be proportioned based on the selected ratio and flow range. When port 3 is supplied flow it is divided by a fixed ratio to work ports 2 and 4. For example, if a 50:50 ratio is selected half of the flow will exit port 2 and the other half will exit port 4. If the actuators have the same area or displacement they will operate at the same speed. If different actuator speeds are required, alternative ratios can be selected to supply different flows to each port. Ratios other than 50:50 can allow speed synchronization of two actuators that have different areas or displacements. The flow to each actuator port is proportional to the inlet flow based on the flow division ratio. When used as a combiner, flow applied to ports 2 and 4 is combined and the total flow exits port 3. The flow from the combiner inlet ports is pressure compensated and the flow ratio determines how much flow is allowed from each port. Just like the divider mode, the combiner mode allows for actuator speed variation or synchronization. Typical flow accuracy is +/- 10% between ports 2 and 4. When trying to synchronize 2 cylinders or motors, cross-port relief valves or balancing orifices can be used to help maintain tighter synchronization. Parker’s FDC101, L04A3, L06A3 and L1A300 flow divider / combiners operate in the same manner with each having a different maximum flow and multiple standard ratios and flow ranges. Typical applications and industries include cylinder synchronization, motor synchronization, flow partitioning, transmission differentials, construction, oil and gas, material handling, military, grinders, mixers, drills, snow blowers….

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Motion & Control (Shanghai) Co., Ltd.

280 YunQiao Road, Jin Qiao Export Processing Zone

Shanghai, China

201206

Phone

+86-21-28995000

Fax

+86-21-2158348975

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687890
687505