Liquified propane gas and natural gas hose - 8LPG | Product Series

Filter by

    No filters selected

Cover Material

Hose I.D. (mm)

Weight (kg/m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquified propane gas and natural gas hose - 8LPG Liquified propane gas and natural gas hose - 8LPG

Liquified propane gas and natural gas hose - 8LPG

Parker 8LPG Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For liquefied propane gas.

Technical Specifications

  • Weight: 0.022 to 0.060 lb/ft, 0.033 to 0.090 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Maximum Operating Pressure: 30 bar, 435 psi
  • Product Type: Fuel Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Division: Polymer Hose Division Europe
  • Product Style: LPG and Natural Gas Hose
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 2 to 3.937 inch, 50 to 100 mm
  • Cover Structure: Pinpricked
  • Compatible Fitting: PX-LPG Series
  • Inside Diameter: 3/16 to 3/8 inch, 4.8 to 9.5 mm
  • Maximum Operating Temperature: 100 °C (short period 125°C), 212 °F (short period 257°F)
  • Application: Fuel & Gas Delivery
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Outside Diameter: 0.315 to 0.602 inch, 8.0 to 15.3 mm

Full Product Description

Parker 8LPG Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Fuel and gas delivery
• Industrial
• Mobile

Features/Benefits:
• Compact construction, high flexibility
• Highly resistant polymer core tube
• Strong polymer cover for high wear and tear resistance, weatherproof, UV- and ozone-resistant
• Customized preforming available (see Bulletin 5200-Preformed)

Applications:
• LPG system for cars, trucks, busses and forklift trucks
• For liquefied propane gas with working pressure up to 3 MPa.

Construction:
• Core tube: Polyamide
• Pressure reinforcement: One layer of high tensile synthetic fibre
• Cover: Polyamide, pinpricked; opt. flame resist. cover Type -FR
• Colour: Black, other colours available on request
• Temperature range: -25°C up to +100°C (short time 125°C)

Notes:
• The hose assemblies are produced acc. to ECE R67 regulations and can be delivered ex factory or via certified Parker partners.
• For required equipment containing crimping machine for small and serial production and for certification procedure please ask your responsible Parker office.

Related Documents

×
Products Cover Material Hose I.D. (mm) Weight (kg/m)
8LPG-3 Polyamide, pinpricked 4.8 0.033
8LPG-4 Polyamide, pinpricked 6.3 0.043
8LPG-5 Polyamide, pinpricked 7.9 0.067
8LPG-6 Polyamide, pinpricked 9.5 0.075
8LPG-3-FR Polyamide, pinpricked. Flame resistant 4.8 0.058
8LPG-4-FR Polyamide, pinpricked. Flame resistant 6.3 0.071
8LPG-5-FR Polyamide, pinpricked. Flame resistant 7.9 0.085
8LPG-6-FR Polyamide, pinpricked. Flame resistant 9.5 0.090

687890
687513