LORD® High Deflection Mount for Aerospace and Defense Applications | Product Series

Filter by

    No filters selected

Dynamic Axial Spring Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® High Deflection Mount for Aerospace and Defense Applications

LORD® High Deflection Mount for Aerospace and Defense Applications

HDM Mount and MHDM Mount are ideal for a variety of shock protection applications. Both designs provide isolation when high amplitude vibration excitation is expected.

Full Product Description

All-attitude shock protection combined with superior vibration control. The HDM Mount and MHDM Mount are ideal for a variety of shock protection applications. HDM Mounts are capable of deflecting 0.75 inches in both the axial and radial directions under a shock load. Both designs also provide isolation when high amplitude vibration excitation is expected. While supporting the rated load, the HDM Mount will attenuate a 15g, 11ms, half-sine pulse to 10g and 30g, 11ms, half-sine pulse to 16g.

The HDM Mount is available in Parker Lord BTR® silicone and SPE® I elastomers to suit a variety of applications. The BTR silicone has excellent damping characteristics as well as Broad Temperature Range performance characteristics from -65°F to +300°F (-54°C to +149°C). Parker Lord SPE I elastomer has good damping characteristics and is suitable for environments ranging from -65°F to +165°F (-54°C to +74°C).

Related Documents

×
Products Dynamic Axial Spring Rate
HDM-100-40 362 N/mm
HDM-100-50 453 N/mm
HDM-101-12 109 N/mm
HDM-101-20 181 N/mm
HDM-200-30 272 N/mm
HDM-201-12 109 N/mm
HDM-201-20 181 N/mm
MHDM-201-2 17.5 N/mm
MHDM-201-4 35 N/mm
MHDM-201-6 52.5 N/mm

687890
1A0MGW