Miniature Coalescing Filter - 02F Series - Parker

Miniature Coalescing Filter - 02F Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Miniature Coalescing Filter - 02F Series

Miniature Coalescing Filter - 02F Series

Parker's 02F miniature coalescing, disposable, inline filter is designed to remove liquid aerosols, water, oil and submicron particulate matter from your pneumatic system. These filters will provide oil free air for several demanding applications.

Technical Specifications

  • Brand: Parker
  • Product Type: Miniature Coalescing Filter
  • Filter Element Type: Grade 6 | Grade 10
  • Port Type: N/A
  • Port Size: 1/4 inch
  • Body Material: Nylon
  • Bowl Type: N/A
  • Seal Material: Positive Tube
  • Maximum Inlet Pressure Rating: 100 psig, 0.69 bar
  • Operating Temperature: 125 °F, 52 °C
  • Flow Rate: Grade 6: 3.5
    SCFM, Grade 10: 5.3 SCFM
  • Drain Option: N/A
  • Weight: N/A

Full Product Description

Parker's 02F Miniature Coalescing Filters are disposable inline filters designed to remove liquid aerosols, water, oil and submicron particulate matter from your pneumatic system and provide oil free air for several demanding applications. The 02F is specifically designed for the removal of solid particles, water and oil aerosols down to 0.01 micron.

Markets
• MRO
• Material Handling Systems
• Coating/ Ink / Paint
• Plastic Processing
• Industries Chemical processing
• Food and Beverage

Features/Benefits
• Excellent solid particle, water and oil aerosol removal efficiency

Applications
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools
• Cylinder and Valve protection
• General industrial
• Chemical process
• Woodworking process
• Process engineering

Related Documents

Literature and Reference Materials
0700P Catalog_Miniature-Inline FRL Products
Selector Guides
Pneumatic Calculator
×
Products

687890
687577