Needle Valves | Product Series

Filter by

    No filters selected

Product Type

Shape

Body Material

Diameter Nominal (DN)

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valves

Needle Valves

Parker Legris compact needle valves can be installed in any system and are designed for applications requiring accurate leak-free fluid control and excellent service life.

Technical Specifications

  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Water Circuits, Machine Tools, Rubber Industry, Packaging, Textile
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Needle Valves
  • Product Style: Automatic Vent Pressure Gauge Female Valve, Pressure Relief Male Valve, Drain Male Valve, Female Needle Valve, Needle Valve with Brass Compression Fitting, Male and Female Needle Valve
  • Product Series: Brass Needle Valves, Stainless Steel Needle Valves
  • Function: 2-way
  • Operation Type: Lever-operated, Pressure-piloted
  • Maximum Operating Pressure: 10 to 400 bar, 1 to 40 MPa, 145 to 5802 psi
  • Flow Rate: 6.98 Nl/m at 6 bar (H20) to 22.98 Nl/m at 6 bar (H20)
  • Number of Ports: n/a
  • Connection Type: BSPP, NPT, Metric, Compression Fittings
  • Connection Size: G1/8 to G1/2, M10x1
  • Orifice Size: 3 to 10 mm
  • Configuration: n/a
  • For Fluid Type: Air, Water, Inert Gas, Oil
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Mounting Type: In-line
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm)
  • Cycles per Lifetime: n/a
  • Body Material: Nickel Plated Brass, Brass, Stainless Steel 316L
  • Seal Material: NBR, PTFE, Mineral Fiber
  • Seat Material: n/a
  • Weight: 0.021 to 0.483 kg, 0.046 to 1.062 lb
  • Quantity per Box: 1 to 10
  • Region of Origin: France, Italy
  • Handle Type: Push-button Lever (Stainless Steel), Butterfly Lever (Brass), Butterfly Lever (Stainless Steel), Butterfly Lever (Nickel Plated Brass)
  • Sleeve Material: Brass

Full Product Description

Parker Legris compact needle valves can be installed in any system and are designed for applications requiring accurate leak-free fluid control and excellent service life.

Features/Benefits:

- Robust and Easy-to-Use

• Accurate flow control
• Forged brass for improved long-term mechanical strength
• Robust stem for good operational reliability
• Corrosion resistance

- Wide range

• Two materials (nickel-plated brass and stainless steel) suitable for many applications
• Numerous valve and safety accessory configurations

Markets:

• Packaging
• Wearing Apparel
• Lumber & Wood
• Rubber & Tire Processing
• Plastic Processing
• Water
• Rail

Applications:

• Allow/Stop Fluid Circulation on Industrial Circuits with Accuracy
• Suitable for Slightly Corrosive Industrial Fluids

Technologies:

• Pressure relief valve
• Industrial valves
• Gauge valve
• Brass needle valve
• Stainless steel needle valve

Technical Characteristics:

• Fluids:
Brass: Compressed air, water, industrial fluids, etc. Other fluids: contact us
Stainless steel: Many fluids
• Materials: zamk, nickel-plated brass or 316L stainless steel, mineral fibre, nickel-plated shot-blasted brass or stainless steel, silicone free
• Pressure:
Brass: 0 to 120 bar
Stainless steel: 0 to 400 bar
• Temperature:
Brass: -20°C to +100°C (except model 0510)
Stainless steel: -20°C to 180°C

Regulations:

• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)

Product Types:

• In-Line Needle Valve, Female BSPP Thread
• In-Line Needle Valve, Male/Female BSPP Thread
• In-Line Needle Valve with Compression Connections
• Right-Angle Needle Valve, Female BSPP Thread
• Right-Angle Needle Valve, Male/Female BSPP Thread
• Needle Drain Valve, Male BSPP and Metric Thread
• Needle Drain Valve, Male NPT Thread
• Automatic Vent Pressure Gauge Valve, Female BSPP Thread
• Pressure Relief Valve, Male BSPP Thread
• Needle Valve, Female BSPP Thread

Related Documents

×
Products Product Type Shape Body Material Diameter Nominal (DN) Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (mm)
0501 04 10 Brass Needle Valves In line needle valve male and female NICKEL PLATED BRASS 4 BSPP G1/8 na
0501 04 13 Brass Needle Valves In line needle valve male and female NICKEL PLATED BRASS 4 BSPP G1/4 na
0501 06 17 Brass Needle Valves In line needle valve male and female NICKEL PLATED BRASS 6 BSPP G3/8 na
0502 04 10 Brass Needle Valves In line needle valve female NICKEL PLATED BRASS 4 BSPP G1/8 na
0502 04 13 Brass Needle Valves In line needle valve female NICKEL PLATED BRASS 4 BSPP G1/4 na
0502 06 17 Brass Needle Valves In line needle valve female NICKEL PLATED BRASS 6 BSPP G3/8 na
0502 09 17 Brass Needle Valves In line needle valve female NICKEL PLATED BRASS 9 BSPP G3/8 na
0510 04 06 Brass Needle Valves In line needle valve with brass compression fitting NICKEL PLATED BRASS 4 Metric M10x1 6
0510 05 08 Brass Needle Valves In line needle valve with brass compression fitting NICKEL PLATED BRASS 8 Metric M12x1 8
0510 05 10 Brass Needle Valves In line needle valve with brass compression fitting NICKEL PLATED BRASS 5 Metric M16x1,5 10
0531 04 10 Brass Needle Valves Right angle needle valve male and female NICKEL PLATED BRASS 4 BSPP G1/8 na
0531 04 13 Brass Needle Valves Right angle needle valve male and female NICKEL PLATED BRASS 4 BSPP G1/4 na
0531 06 13 Brass Needle Valves Right angle needle valve male and female NICKEL PLATED BRASS 6 BSPP G1/4 na
0531 06 17 Brass Needle Valves Right angle needle valve male and female NICKEL PLATED BRASS 6 BSPP G3/8 na
0531 10 21 Brass Needle Valves Right angle needle valve male and female NICKEL PLATED BRASS 10 BSPP G1/2 na
0532 06 13 Brass Needle Valves Right angle needle valve female NICKEL PLATED BRASS 6 BSPP G1/4 na
0532 04 10 Brass Needle Valves Right angle needle valve female NICKEL PLATED BRASS 4 BSPP G1/8 na
0532 04 13 Brass Needle Valves Right angle needle valve female NICKEL PLATED BRASS 4 BSPP G1/4 na
0562 05 10 Brass Needle Valves Needle drain valve male BRASS 5 BSPP G1/8 na
0562 05 13 Brass Needle Valves Needle drain valve male BRASS 5 BSPP G1/4 na
0562 05 60 Brass Needle Valves Needle drain valve male BRASS 5 Metric M10x1 na
0563 05 14 Brass Needle Valves Needle drain valve male BRASS 5 NPT NPT1/4 na
0591 03 10 Stainless Steel Needle Valves Stailess steel needle valve female STAINLESS STEEL 316L 3 BSPP G1/8 na
0591 04 13 Stainless Steel Needle Valves Stailess steel needle valve female STAINLESS STEEL 316L 4 BSPP G1/4 na
0591 05 17 Stainless Steel Needle Valves Stailess steel needle valve female STAINLESS STEEL 316L 5 BSPP G3/8 na
0591 06 21 Stainless Steel Needle Valves Stailess steel needle valve female STAINLESS STEEL 316L 6 BSPP G1/2 na
0627 00 13 Brass Needle Valves Vent pressure gauge valve female NICKEL PLATED BRASS na BSPP G1/4 na
0630 06 13 Brass Needle Valves Pressure relief valve male BRASS na BSPP G1/4 na

687890
A43098