OIL-X and OIL-X EVOLUTION Compressed Air Filter Accessories - ¼" to 4" Models | Product Series

Filter by

    No filters selected

Accessory Type

Filter Housing Series

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OIL-X and OIL-X EVOLUTION Compressed Air Filter Accessories - ¼ to 4 Models

OIL-X and OIL-X EVOLUTION Compressed Air Filter Accessories - ¼" to 4" Models

Accessories including incident monitors, fixing clamps, mounting bracket kits, tie rod kits, replacement drains and O ring kits.

Technical Specifications

  • Brand: Parker

Full Product Description

Optional accessories and replacement spare parts for OIL-X and OIL-X EVOLUTION compressed air filters (¼" to 3" models).

• Incident Monitor
Used to indicate premature high differential pressure. Indicator can be retrofitted to existing housings without depressurising the system.

• Fixing Clamps and Tie Rod Kits
Allows quick and simple connection of multiple filter housings.

• Mounting Brackets
Mounting brackets provide additional support to filters installed in flexible piping systems or OEM equipment.

• Oil Indicator
Replacement oil vapour indicator for AC grade adsorption filters.

• Replacement Drains
Automatic float drain and manual drain replacements


• O Ring Kits
Replacement O Rings for element and housing seals.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Accessory Type Filter Housing Series Model Number
DPM Incident Monitor OIL-X EVOLUTION 015-045
FXKE1 Filter Fixing Clamp OIL-X EVOLUTION 005-010
FXKE2 Filter Fixing Clamp OIL-X EVOLUTION 015-020
FXKE3 Filter Fixing Clamp OIL-X EVOLUTION 025-030
FXKE4 Filter Fixing Clamp OIL-X EVOLUTION 035-045
FXKE5 Filter Fixing Clamp OIL-X EVOLUTION 050-055
GMBKE1 Mounting Bracket Kit OIL-X EVOLUTION 005-010
GMBKE2 Mounting Bracket Kit OIL-X EVOLUTION 015-020
GMBKE3 Mounting Bracket Kit OIL-X EVOLUTION 025-030
GMBKE4 Mounting Bracket Kit OIL-X EVOLUTION 035-045
GMBKE5 Mounting Bracket Kit OIL-X EVOLUTION 050-055
605009902 Oil Indicator OIL-X EVOLUTION 010-030
EF1 Automatic Float Drain OIL-X EVOLUTION 015-055
EM1 Manual Drain OIL-X and OIL-X EVOLUTION 010-055
EMAK1 O Ring Kit OIL-X EVOLUTION 050-055
EMAK2 O Ring Kit OIL-X EVOLUTION 025-030
EMAK3 O Ring Kit OIL-X EVOLUTION 035-045
EMAK4 O Ring Kit OIL-X EVOLUTION 005-010
EMAK5 O Ring Kit OIL-X EVOLUTION 015-020
605006470 Manual Drain OIL-X 060
HDF120A Automatic Float drain OIL-X 060
MBK5-1 Mounting Bracket Kit for 1 Filter OIL-X 050-055
MBK1-2 Mounting Bracket Kit for 2/3 Filters OIL-X 010
MBK2-2 Mounting Bracket Kit for 2/3 Filters OIL-X 015-020
MBK3-2 Mounting Bracket Kit for 2/3 Filters OIL-X 025-030
MBK4-2 Mounting Bracket Kit for 2/3 Filters OIL-X 035-045
MBK5-2 Mounting Bracket Kit for 2/3 Filters OIL-X 050-055
TRK1-2 Tie Rod Kit for 2/3 Filters OIL-X 010
MBK4-1 Mounting Bracket Kit for 1 Filter OIL-X 035-045
TRK3-2 Tie Rod Kit for 2/3 Filters OIL-X 015-020
TRK4-2 Tie Rod Kit for 2/3 Filters OIL-X 035-045
TRK5-2 Tie Rod Kit for 2/3 Filters OIL-X 050-055
PD15NO Automatic Float drain OIL-X 010-055
MK-G15-G10I External Drain (ED3002) Mounting Kit OIL-X 010-055
TRK2-2 Tie Rod Kit for 2/3 Filters OIL-X 025-030
MBK3-1 Mounting Bracket Kit for 1 Filter OIL-X 025-030
MBK2-1 Mounting Bracket Kit for 1 Filter OIL-X 015-020
MBK1-1 Mounting Bracket Kit for 1 Filter OIL-X 010
MK-G25-G15 External Drain (ED3004-3100) Mounting Kit OIL-X 060
DPI-K Differential Pressure Indicator OIL-X 010-030
M12.FD.0001 Automatic Float Drain OIL-X / OIL-X EVOLUTION 010-055
MBKE1 Mounting Brackets with Clamps OIL-X EVOLUTION 005-010
MBKE2 Mounting Brackets with Clamps OIL-X EVOLUTION 015-020
MBKE3 Mounting Brackets with Clamps OIL-X EVOLUTION 025-030
ZD90G Differential Pressure Gauge OIL-X 035-055
MBKE4 Mounting Brackets with Clamps OIL-X EVOLUTION 035-045
MBKE5 Mounting Brackets with Clamps OIL-X EVOLUTION 050-055
DPM-060 Differential Pressure Monitor OIL-X / OIL-X EVOLUTION 060
M12.FD.0002 Automatic Float Drain (Multi-Pack: Qty 147) OIL-X / OIL-X EVOLUTION 010-055

687890
A22066