OSM-100™ - High Efficiency Paint Overspray Filters - Parker

OSM-100™ - High Efficiency Paint Overspray Filters | Product Series

Filter by

    No filters selected

Filter Type

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OSM-100™ - High Efficiency Paint Overspray Filters

OSM-100™ - High Efficiency Paint Overspray Filters

OSM-100™ Panel Filters are NESHAP-compliant filtration for the paint overspray remediation and aerospace industries with MERV 12 efficiency. Filters are tested to EPA Method 319, NESHAP 40 CFE Part 63 / 6H and ASHRAE Standard 52.2 2017.

Technical Specifications

  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Paint Spray Booth
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Nominal Filter Size: Various (view Part Number for details)
  • Air Filter Frame/Header Type: Internal Wire Frame
  • Materials of Construction: Steel Wire Frame
  • Filter Material: Synthetic
  • Media Color: White / Yellow
  • Filter Efficiency Rating: MERV 12
  • Micron Rating: ≥ 1.0 to 3.0 micron
  • Initial Resistance: 0.51 in wg
  • Rated Air Velocity: 120 ft/min
  • Maximum Operating Temperature: 200 °F
  • Package Quantity: Contact Factory, 24, 12

Full Product Description

Product Overview

As a global leader in advanced filtration technologies, Parker provides aircraft operators and manufacturers with high-quality paint overspray filtration solutions that ensure a clean, finished paint finish on exterior plane parts. Our ATI OSM-100™ panel filters are used as a stage-two filter in three-stage aerospace paint booths to remove liquid and solid overspray. They can also be used as a high-efficiency standalone filter in systems that don’t require EPA 319 compliance.

ATI OSM-100 panel filters feature three-ply media with a more open fiber structure on the air-entering side and a finer fiber structure on the air-leaving side to achieve high depth loading of paint overspray and prevent face loading. When used as a prefilter or with an additional filter, our panel filters trap larger particles before they reach the intake filter, prolonging the final filter’s life, increasing airflow in the paint booth, and reducing maintenance costs on the intake stack and mechanical parts.

The filters in your paint overspray booth allow for perfect finishing in a controlled airflow environment while also preventing paint particles from being released into the atmosphere. A high-quality filtration solution can significantly improve your entire production process, ultimately affecting your profitability. You can rely on Parker’s ATI OSM-100 panel filters to help reduce maintenance efforts and avoid environmental noncompliance repercussions.

Markets:
•Paint & Coating Intake Filtration
• Commercial and Industrial HVAC
• Process Air Filtration
Applications:
• Paint and coating systems
• Automotive
• Food processing
• Microelectronics manufacturing
• Data centers
• Commercial office buildings
• Schools and universities
• Clean manufacturing facilities
• Hospitals and healthcare facilities
• Government institutions
• Industrial manufacturing
Benefits:
• Filters are tested to EPA Method 319, NESHAP 40 CFR Part 63 / 6H and ASHRAE Standard 52.2 2017
• Easy upgrade with no structural modifications Engineered to depth-load both liquid and solid overspray
• Fast and easy changeouts with no clips or latches required
• Multi-layer designs for greater overspray collection
Features
• Testing per HESHAP 40 CFR Part 63/HHHHHH
o Paint Removal Efficiency – 99.99%
o Paint Holding Capacity – 2.5 pounds
• Filtration Efficiency Rating: MERV 12 per ASHRAE Standard 52.2
• Construction: Media is sewn around an internal (metal) wire support frame
• Materials of Construction: Triple-layer of synthetic media, 9 GA steel internal wire ring with crosswire support frame
• Maximum Operating Temperature: 200°F

Related Documents

×

687890
682632