OSPE32-SB Ball Screw Driven, Internal Plain Bearing, Rodless Electric Linear Actuator - Parker

OSPE32-SB Ball Screw Driven, Internal Plain Bearing, Rodless Electric Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OSPE32-SB Ball Screw Driven, Internal Plain Bearing, Rodless Electric Linear Actuator

The OSPE32-SB ball screw driven actuator with multiple guide, carriage and mounting options for medium precision, high duty cycle applications. Payloads to 1200N.

Technical Specifications

  • Product Type: Linear Actuator
  • Technology: Electromechanical
  • Product Series: OSP-E
  • Profile Width: 52 mm
  • Drive Axis Type: Ballscrew
  • Bearing Type: Glider Bushing
  • Maximum Stroke Length: 2000 mm, 78 inch
  • Maximum Operating Speed: 0.5 m/sec, 19.7 inch/sec
  • Maximum Acceleration: 4 m/sec2, 154.6 inch/sec2
  • Maximum Thrust: FX: 1100 N, FX: 247 lbs
  • Load Capacity: FZ: 100 to 1200 N, FZ: 1200 N
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None

Full Product Description

The field-proven OSPE32-SB ball screw driven electric linear actuator is designed to offer medium precision positioning at a 100% duty cycle, all packaged in a compact, versatile point to point positioner for transfer handling operations within industrial, manufacturing and assembly environments.

Markets
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Coatings / Ink / Paint
• Food & Beverage

Features/Benefits
• Ball screw driven actuator for dynamic and precise positioning with medium travel
• High acceleration and efficiency for demanding processes
• Economic plain bearing solution for medium loads
• Internal plain bearing guide for a smooth translation of the load
• Medium speed and precision point to point positioning
• Integrated seal strip offering IP54 protection
• Pre-configured motor and gearhead mounting kits for simplified installation
• Contactless sensing for positional feedback

Applications
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

Related Documents

×

687890
A87859