P3N FRL Combos | Product Series

Filter by

    No filters selected

Product Type

Port Size

Port Type

Bowl Type

Drain

Filter Element Type

Outlet Pressure Rating

Gauge Port Size

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3N FRL Combos P3N FRL Combos

P3N FRL Combos

Parker’s P3N 2-piece or 3-piece combos provide accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.

Technical Specifications

  • Product Type: High Flow Combination
  • Configuration: F/R+L, F+R+L
  • Filter Element Type: 5 micron, 25 micron, 40 micron
  • Port Size: 3/4 inch, 1 inch, 1-1/2 inch
  • Gauge Port Size: 1/4 inch
  • Drain Option: Twist, Auto Float
  • Port Type: NPTF, BSPP, BSPT
  • Maximum Inlet Pressure Rating: 250 psig, 17 bar
  • Operating Temperature: 32 to 175 °F, 0 to 80 °C
  • Pressure Control Range: 1 to 60 psig, 2 to 125 psig, 1 to 250 psig, 0 to 4 bar, 0 to 8 bar, 0 to 17 bar
  • Flow Rate: 270 to 300 SCFM, 127 to 141 dm3/sec
  • Body Material: Aluminum
  • Bowl Type: Metal
  • Seal Material: Nitrile Butadiene Rubber (NBR)

Full Product Description

Parker's P3N 2-piece (filter/regulator + lubricator) or 3-piece (filter + regulator + lubricator) combos are built as one configurable part number. The P3N combos provide accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. These full featured P3N high flow combos can be easily configured to meet all your air preparation needs.

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Minimizes space
• High flow combo
• Easily configured as one part number
• Proportional oil delivery over a wide range of air flows

Applications
• To be used in combination with valves and cylinders
• At the transfer point from workshop to machine
• On mobile applications or stationary assemblies
• In combination with tools for assembly
• For general industrial applications

Related Documents

×
Products Product Type Port Size Port Type Bowl Type Drain Filter Element Type Outlet Pressure Rating Gauge Port Size Options
P3NCA16SGANJLNB 2-Unit 3/4" BSPP Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCA16SGANNLNB 2-Unit 3/4" BSPP Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCA16SGMNGLNA 2-Unit 3/4" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA16SGMNNLNA 2-Unit 3/4" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA18SGANGLNB 2-Unit 1" BSPP Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA18SGANNLNA 2-Unit 1" BSPP Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA18SGMNGLNA 2-Unit 1" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA18SGMNGLNB 2-Unit 1" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA1PSGANJLNB 2-Unit 1-1/2" BSPP Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCA1PSGMNNLNA 2-Unit 1-1/2" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA96SGANGLNA 2-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA96SGANGLNB 2-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA96SGANNLNA 2-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA96SGMNGLNA 2-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA96SGMNGLNB 2-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA96SGMNHLNA 2-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" Without Gauge, Without Bracket
P3NCA96SGMNJLNB 2-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCA96SGMNNLNA 2-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA96SGMNNLNB 2-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCA98SGANGLNA 2-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA98SGANGLNB 2-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA98SGANJLNA 2-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, Without Bracket
P3NCA98SGANJLNB 2-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCA98SGANNLNA 2-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA98SGANNLNB 2-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCA98SGMNGLNA 2-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA98SGMNGLNB 2-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA98SGMNJLNA 2-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" With Gauge, Without Bracket
P3NCA98SGMNJLNB 2-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCA98SGMNNLNA 2-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA98SGMNNLNB 2-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCA9PSGANGLNA 2-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA9PSGANGLNB 2-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA9PSGANHLNB 2-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" Without Gauge, With Bracket
P3NCA9PSGANJLNB 2-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCA9PSGANNLNA 2-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA9PSGMNGLNA 2-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCA9PSGMNGLNB 2-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCA9PSGMNNLNA 2-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCA9PSGMNNLNB 2-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCB16SGANJLNB 3-Unit 3/4" BSPP Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB16SGMNGLNA 3-Unit 3/4" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB16SGMNJLNB 3-Unit 3/4" BSPP Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB16SGMNNLNA 3-Unit 3/4" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCB18SGANGLNB 3-Unit 1" BSPP Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCB18SGANJLNB 3-Unit 1" BSPP Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB18SGANNLNB 3-Unit 1" BSPP Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCB18SGMNGLNA 3-Unit 1" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB18SGMNJLNB 3-Unit 1" BSPP Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB18SGMNNLNB 3-Unit 1" BSPP Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCB96SGANGLNA 3-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB96SGANGLNB 3-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCB96SGANHLNA 3-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" Without Gauge, Without Bracket
P3NCB96SGANJLNA 3-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, Without Bracket
P3NCB96SGANJLNB 3-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB96SGANNLNA 3-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCB96SGANNLNB 3-Unit 3/4" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCB96SGMNGLNA 3-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB96SGMNGLNB 3-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCB96SGMNHLNA 3-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" Without Gauge, Without Bracket
P3NCB96SGMNHLNB 3-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" Without Gauge, With Bracket
P3NCB96SGMNNLNA 3-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCB96SGMNNLNB 3-Unit 3/4" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCB98SGANGLNA 3-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB98SGANGLNB 3-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCB98SGANJLNA 3-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, Without Bracket
P3NCB98SGANJLNB 3-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB98SGANNLNA 3-Unit 1" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCB98SGMNGLNA 3-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB98SGMNGLNB 3-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCB98SGMNHLNA 3-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" Without Gauge, Without Bracket
P3NCB98SGMNJLNA 3-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" With Gauge, Without Bracket
P3NCB98SGMNJLNB 3-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB98SGMNNLNA 3-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCB98SGMNNLNB 3-Unit 1" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, With Bracket
P3NCB9PSGANGLNA 3-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB9PSGANGLNB 3-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCB9PSGANHLNB 3-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" Without Gauge, With Bracket
P3NCB9PSGANJLNA 3-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, Without Bracket
P3NCB9PSGANJLNB 3-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 250 PSI 1/4" With Gauge, With Bracket
P3NCB9PSGANNLNA 3-Unit 1-1/2" NPT Metal Bowl Auto Float Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket
P3NCB9PSGMNGLNA 3-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, Without Bracket
P3NCB9PSGMNGLNB 3-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" With Gauge, With Bracket
P3NCB9PSGMNHLNA 3-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" Without Gauge, Without Bracket
P3NCB9PSGMNHLNB 3-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 250 PSI 1/4" Without Gauge, With Bracket
P3NCB9PSGMNNLNA 3-Unit 1-1/2" NPT Metal Bowl Twist Drain 40 Micron 125 PSI 1/4" Without Gauge, Without Bracket

687890
687577