Lubricators Nano Mist - P3XL Series (Lite) - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Lubricators Nano Mist - P3XL Series (Lite) - Europe

Lubricators Nano Mist - P3XL Series (Lite) - Europe

P3XL is a 62mm lightweight nano-mist lubricator, 1/2" & 3/4" ported BSPP (NPT 1/2" only), high tech polymer bowl. Max P1 pressure of 16 bar. Temp from -10°C to 60°C.

Technical Specifications

  • Product Type: Nano-Mist Lubricator
  • Oil Particle Size: 0.2 micron
  • Port Type: BSPP, NPT
  • Port Size: 1/2 inch (NPT only), 3/4 inch
  • Body Material: High Tech Polymer
  • Bowl Type: High Tech Polymer
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Operating Pressure: 232 psig, 16 bar
  • Operating Temperature: 14 to 140 °F, -10 to 60 °C
  • Minimum Flow Rate: 14.8 SCFM @ 91 psig, 7 dm3/sec @ 6.3 bar
  • Maximum Flow Rate: 165 SCFM @ 91 psig, 78 dm3/sec @ 6.3 bar
  • Drain Option: None

Full Product Description

The P3XL nano-mist lubricator is self regulating & automatically adjusts oil feed to the flow demand to give a constant oil/air mixture ratio, this prevents unauthoried adjustment of oil, extending refill periods, giving extended life & performance to air tools/motors & other pneumatic devices. This unit is ideal for high flow applications that demand uniform lubrication in a robust package. For Synthetic oil and glycol based anti-freeze. With 5 & 50mg/m³ atomiser options available the P3XL is easily configurable to other P3X products to suit various applications.
This unit is ideal for high flow applications that demand uniform lubrication in a robust package. Shell Cassida Fluid HF-VG15 oil is suggested for lubrication and will allow the product to perform at peak performance. Can be used with synthetic compressor oils & glycol based anti-freeze.

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Integral 1/2 or 3/4 ports
• Proportional oil delivery over a wide range of air flows
• No adjustment necessary (self adjusting)
• Fill from top under system pressure
• Different liquids can be used

Applications
• To protect tools and cylinders against corrosion
• Reduce friction
• For cooling tools or against frost

Related Documents

×

687890
A87859